이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

오실로스코프, 분석기, 미터

1-25 / 215

정렬방식:
Keysight PCIe 3.0 and 4.0 Receiver Test Solution Link Equalization Test Setup
Get a quick overview of Keysight’s PCI Express test solution including the highly integrated Keysight J-BERT M8020A and the Keysight Infiniium V-Series oscillocope.

기본 데모 2017-08-17

PC Tested Configurations with PXI/AXIe Chassis - Technical Overview
This document provides a list of personal computers which are compatible with the M9018A PXI Chassis and the M9502A/M9505A AXIe Chassis.

기술 개요 2017-08-04

PDF PDF 1.99 MB
U4301 PCIe Gen3 Analyzer User Guide
Describes how to configure, tune and use the U4301A/B PCIe Gen3 Analyzer module to capture and decode PCIe 3.0 data.

사용자 매뉴얼 2017-04-24

PDF PDF 7.96 MB
U4421A MIPI D-PHY Analyzer and Exerciser User Guide
This guide describes how to use the U4421A module for stimulus and analysis, once the hardware and software components of the module are installed.

사용자 매뉴얼 2017-04-24

PDF PDF 3.61 MB
AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

설치 매뉴얼 2016-08-30

PDF PDF 3.28 MB
U4431A MIPI M-PHY Protocol Analyzer - Data Sheet
The U4431A MIPI M-PHY Protocol Analyzer provides broad and deep insight into mobile computing designs. Integrate up to 5 modules (M-PHY, D-PHY, PCI, DDR, high-speed logic, and HDMI) in one module.

데이터시트 2016-08-24

U4301B PCI Express® 3.0 Analyzer Module - Data Sheet
Keysight Technologies’ high speed U4301B PCI Express® 3.0 analyzer module is a protocol analyzer supporting all PCI Express® applications from Gen1 through Gen3.

데이터시트 2016-02-04

PDF PDF 1.53 MB
PCI Express Gen3 Hardware and Probing Guide
This guide describes the probing options available for PCI Express Gen3 devices and how to make connections from the device under test (DUT) to the Keysight PCIe Gen3 protocol analyzer and exerciser.

사용자 매뉴얼 2015-12-15

PDF PDF 3.80 MB
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide
U.2 (SFF-8639) Interposer for PCIe Gen3 Quick Start Guide

퀵스타트 가이드 2015-10-13

PDF PDF 685 KB
U4421A MIPI® D-PHY™ Protocol Exerciser/Analyzer - Data Sheet
Use the U4421A MIPI D-PHY Interface Analyzer and Stimulus Module to easily debug and integrate MIPI D-PHY CSI-2 or DSI interfaces and gain insight from real-time video streaming to bit level output.

데이터시트 2015-09-29

PDF PDF 1.41 MB
Keysight Protocol Exerciser for PCI Express User Guide
Describes how to use the U4305A Exerciser card to test PCIe devices and systems.

사용자 매뉴얼 2015-09-09

PDF PDF 13.19 MB
Keysight Protocol Exerciser for PCI Express User's Guide
Describes how to use the Keysight Protocol Exerciser for PCI Express for Gen3 PCIe devices.

사용자 매뉴얼 2015-09-09

PDF PDF 13.19 MB
Keysight SPT PCIE Exerciser Gen3 Installation Guide
Helps you plan the hardware setup and software installation for the U4305A/U4305B exerciser card.

설치 매뉴얼 2015-09-08

PDF PDF 982 KB
U4421A MIPI D-PHY Protocol Analyzer and Exerciser Hardware and Probing Guide
This guide describes the stimulus and acquisition probing options available for use with the U4421A module. It describes how to make probing connections from the device under test (DUT) to the U4421A module for various probing situations.

참조 가이드 2015-08-26

PDF PDF 1.17 MB
U4431A-613 M-PHY Command Line Packet Generator User Guide
This guide describes how to use the Keysight Command Line Packet Generator tool for stimulus generation on an M-PHY link and for capturing bidirectional M-PHY data. This tool is a licensed software option for use with the Keysight U4431A MIPI M-PHY Protocol Analyzer module.

사용자 매뉴얼 2015-05-22

PDF PDF 1 MB
U4431A MIPI M-PHY Protocol Analyzer User Guide
This guide describes how to use the U4431A module for capture and analysis, once the hardware and software components of the module are installed.

사용자 매뉴얼 2015-05-18

PDF PDF 1.71 MB
U4431A MIPI M-PHY Protocol Analyzer and Exerciser Hardware and Probing Guide
This guide describes the acquisition probing options available for use with the U4431A module. It describes how to make probing connections from the device under test (DUT) to the U4431A module for various probing situations.

참조 가이드 2015-05-15

PDF PDF 1.24 MB
U4305B Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The Keysight U4305B Exerciser can be configured to provide sub-protocol layer test and debug for legacy and next generation PCIe devices.

데이터시트 2015-05-12

PDF PDF 1.92 MB
PCIe Gen3 Exerciser Software Release Notes (Version 8.76)
Release notes for the PCIe Gen3 exerciser software.

릴리스 노트 2015-03-31

PDF PDF 291 KB
Keysight E2960B Series Hardware and Probing Guide
Describes the E2960B Series hardware and probes for PCI Express protocol testing.

사용자 매뉴얼 2015-02-25

PDF PDF 4.44 MB
Keysight Protocol Exerciser for PCI Express Hardware Guide
Provides information on the U4305A / U4305B exerciser card used for testing PCIe devices.

사용자 매뉴얼 2015-02-24

PDF PDF 1.45 MB
HDMI and DisplayPort Design and Test – A Better Way - Brochure
Brochure covering Keysight’s HDMI and Displayport test solutions portfolio and applications, discussing measurement challenges and showing how the test solutions and services address these.

브로셔 2015-01-23

PDF PDF 11.70 MB
Signal Studio 소프트웨어로 신호 생성 간소화 - 브로셔(영어)
Signal Studio는 신호 시뮬레이션에 소요되는 시간을 줄이는 유연한 신호 생성 툴 세트입니다. 키사이트의 검증을 거친 성능에 최적화된 레퍼런스 신호를 제공합니다.

브로셔 2015-01-14

PDF PDF 4.19 MB
U4305A Protocol Exerciser for PCI Express® 3.0 - Data Sheet
The only comprehensive and integrated x1 through x16 and LTSSM exerciser solution for PCI Express® 1.0, 2.0, and 3.0

데이터시트 2014-12-12

N5980A 3.125 Gb/s Serial BERT - Data Sheet
The Keysight Technologies, Inc. N5980A 3.125 Gb/s Serial BERT is ideal for manual or automated manufacturing test of electrical and optical devices running at speeds between 125 Mb/s to 3.125 Gb/s.

데이터시트 2014-10-17

1 2 3 4 5 6 7 8 9 다음