이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

네트워크 분석기 소프트웨어

네트워크 분석기 소프트웨어 도구를 이용해 다양한 측정 어플리케이션의 설계를 조사하고 특성을 분석하며 문제를 해결할 수 있습니다. PNA-X, PNA-L, PNA 및 ENA 시리즈 네트워크 분석기에 소프트웨어 어플리케이션을 사용할 수 있습니다.

  • 앰프, 필터, 믹서, 재료, 고속 시리얼 인터커넥트 분석 기능 등
  • 시간 도메인, 게인 압축, 펄스, 노이즈 피겨, 유전율, 투과도, TDR/TDT 등

이 제품군에서 모두 비교 (71)

제품 검색

  • S93007A Automatic Fixture Removal S93007A Automatic Fixture Removal (1) 

    S93007A Automatic Fixture Removal

    • Automatic fixture removal (AFR) for PNA/PNA-L/PNA-X Series B model network analyzers. (Equivalent to Option 007 on PNA/PNA-L/PNA-X Series A model network analyzers.)
    • Easiest way to remove fixture effects from non-coaxial device measurements

  • S93010A Time Domain Analysis S93010A Time Domain Analysis (1) 

    S93010A Time Domain Analysis

    • Time domain measurement capability for PNA/PNA-L/PNA-X Series B model network analyzers. (Equivalent to Option 010 on PNA/PNA-L/PNA-X A model network analyzers.)
    • The analyzer can transform frequency domain to the time domain or time domain to the frequency domain.

  • S93015A Dynamic Uncertainty for S-Parameter Measurements S93015A Dynamic Uncertainty for S-Parameter Measurements (1) 

    S93015A Dynamic Uncertainty for S-Parameter Measurements

    • Dynamic and real-time measurement uncertainty estimation
    • Uncertainty is displayed on the screen with actual measurement traces

  • S93025A Basic Pulsed-RF Measurements S93025A Basic Pulsed-RF Measurements (1) 

    S93025A Basic Pulsed-RF Measurements

    • Integrated pulsed-RF measurement controlling four internal pulse generators
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022
    • Wideband-detection method

  • S93026A Advanced Pulsed-RF Measurements S93026A Advanced Pulsed-RF Measurements (1) 

    S93026A Advanced Pulsed-RF Measurements

    • Advanced pulsed-RF measurements adding the narrowband-detection method
    • Controls internal pulse modulators with N522xB/N524xB Option 021 and 022

  • S93029A Noise Figure Measurements with Vector Correction S93029A Noise Figure Measurements with Vector Correction (1) 

    S93029A Noise Figure Measurements with Vector Correction

    • High-accuracy noise figure and noise-power measurement up to 67 GHz
    • Utilizing Keysight unique vector-source-correction technique
    • Required Option 029 to use the low-noise receiver

  • S93080A Frequency Offset Measurements S93080A Frequency Offset Measurements (1) 

    S93080A Frequency Offset Measurements

    • Frequency offset capability on PNA Series B model network analyzers. Equivalent to Option 080 on PNA Series A model network analyzers.
    • Indispensable capability for mixer and converter measurements on network analyzers

  • S93082A Scalar Mixer/Converter Measurements S93082A Scalar Mixer/Converter Measurements (1) 

    S93082A Scalar Mixer/Converter Measurements

    • Scalar mixer/converter measurement capability. Equivalent to Option 082 on PNA Series A model.
    • Easy-to-measure with intuitive user interface
    • Single and dual conversion stages
    • Subset of S93083A vector/scalar mixer/converter measurements

  • S93083A Vector and Scalar Mixer/Converter Measurements S93083A Vector and Scalar Mixer/Converter Measurements (1) 

    S93083A Vector and Scalar Mixer/Converter Measurements

    • Scalar mixer/converter plus phase (SMC+Phase) measurement class
    • Fully calibrated conversion gain/loss, relative phase, and absolute group delay measurements of mixer and converters.

  • S93084A Embedded LO Capability S93084A Embedded LO Capability (1) 

    S93084A Embedded LO Capability

    • Embedded LO capability for PNA Series B model network analyzers. Equivalent to Option 084 on PNA Series A model.
    • Tune the receivers to the output frequency of a converter without accessing to internal LOs or common reference signal.