이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Modular Reference Solutions

Creating the solution you need

As you seek solutions to evolving test challenges, Keysight Reference Solutions provide the right combination of hardware, software, and measurement expertise through programming examples – highly optimized for specific applications. Reference Solutions show you how to get the most out of your test equipment, helping you achieve half the time to insight.

Keysight Reference Solutions:

  • Increase confidence in solving your test challenges
  • Enable quick evaluation of the test solution’s performance & capability for a specific application
  • Dramatically reduce the time it takes to integrate a new test system into a test environment
  • Leverage Keysight’s measurement expertise and software for specific application requirements

In specialized applications, Keysight and our Solutions Partners are ready to work with you to define and integrate your next-generation test solution.

The PXI and AXIe solutions described below have been designed to fit with specific applications, and leverage modular scalability, footprint and performance. Each Reference Solution can easily be customized to meet your own test needs.

Look to Keysight in modular—and achieve half the time to insight with Keysight Reference Solutions.
 


 

  • 5G 채널 사운딩, 레퍼런스 솔루션 5G 채널 사운딩, 레퍼런스 솔루션 

    5G 채널 사운딩, 레퍼런스 솔루션

    • 2 GHz 변조 대역폭의 최대 44 GHz 신호 생성
    • 1 GHz 분석 대역폭의 최대 50 GHz 신호 생성
    • 채널 간 위상 코히어런스 < 1°, 공칭
    • 온보드 FPGA, 리얼타임 데이터 처리, RAID에 대한 채널당 스트리밍 최대 250 MB/s

  • 5G 파형 발생 및 분석 Testbed, 레퍼런스 솔루션 5G 파형 발생 및 분석 Testbed, 레퍼런스 솔루션 

    5G 파형 발생 및 분석 Testbed, 레퍼런스 솔루션

    • 5G 후보 파형 생성 및 분석: 맞춤형 IQ, OFDM, FBMC
    • 확장 가능한 변조 대역폭과 주파수 대역
    • 송신기/수신기 테스트를 위한 여러 토폴로지 지원(IQ, IF, RF, 마이크로웨이브, 밀리미터웨이브)
    • 하드웨어 성능의 검증을 위한 독립적 레퍼런스

  • 802.11ad Testbed, 레퍼런스 솔루션 802.11ad Testbed, 레퍼런스 솔루션 

    802.11ad Testbed, 레퍼런스 솔루션

    • 코딩된 802.11ad 파형 생성/분석과 유연한 파라미터
    • 파형, I/Q 불균형 및 채널 응답 사전 교정
    • 토폴로지, Tx/Rx 테스트 지원(IQ, IF, RF, 마이크로웨이브, 밀리미터웨이브)
    • 독립적 레퍼런스, 하드웨어 디버그 및 검증

  • DDR4 Functional/Protocol Debug and Analysis Reference Solution DDR4 Functional/Protocol Debug and Analysis Reference Solution 

    DDR4 Functional/Protocol Debug and Analysis Reference Solution

    • Confidently follow signal flow in your system to resolve issues
    • Validate protocol compliance and accurately identify failures
    • Anticipate signal integrity issues with bus level signal integrity insight
       

  • DDR4 Parametric Test Reference Solution DDR4 Parametric Test Reference Solution 

    DDR4 Parametric Test Reference Solution

    • Complete DDR4 debug, analysis and compliance testing
    • 100% parametric test coverage in accordance to JEDEC specifications
    • Fast DDR4 protocol decode capability
    • Superior signal integrity BGA probing
       

  • Digital Interconnect Test System, Reference Solution Digital Interconnect Test System, Reference Solution 

    Digital Interconnect Test System, Reference Solution

    • Provides full signal integrity analysis of high-speed digital interconnects up to 32-ports
    • Performs multi-domain analysis including time, frequency, eye diagrams, crosstalk, skew and much more
    • PLTS with API provides fast and easy measurements

  • Digital Interconnect Test System, Reference Solution Digital Interconnect Test System, Reference Solution 

    Digital Interconnect Test System, Reference Solution

    • Provides full signal integrity analysis of high-speed digital interconnects up to 32-ports
    • Performs multi-domain analysis including time, frequency, eye diagrams, crosstalk, skew and much more
    • PLTS with API provides fast and easy measurements

  • E-대역 신호 분석 레퍼런스 솔루션 E-대역 신호 분석 레퍼런스 솔루션 

    E-대역 신호 분석 레퍼런스 솔루션

    • mmW 변조 대역폭 최대 2.5 GHz
    • 55/60 GHz ~ 90 GHz E-대역 주파수 범위 커버리지
    • 베이스밴드/IF 분석 주파수 범위 커버리지 최대 33 GHz
    • 저렴한 E-대역 분석 기능

  • LTE/LTE-Advanced 멀티채널 테스트 솔루션 LTE/LTE-Advanced 멀티채널 테스트 솔루션 

    LTE/LTE-Advanced 멀티채널 테스트 솔루션

    • 최대 4x4 시간 동기화된 MIMO
    • 1MHz ~ 3GHz 또는 6GHz
    • 최대 160MHz
    • 20ns 미만의 채널 간 동기화

  • Radio 테스트 솔루션 Radio 테스트 솔루션 

    Radio 테스트 솔루션

    • RF 및 오디오 신호 생성과 분석
    • AM/FM, APCO P25, Tetra, DMR, dPMR, ARIB T98/T61/T102, NXDN
    • Tx 및 Rx 측정: 웅웅거리는 소리와 노이즈, 고조파와 스퍼, SINAD와 THD, SNR, 감도, 변조 품질

  • Remote Radio Head Test, Reference Solution Remote Radio Head Test, Reference Solution 

    Remote Radio Head Test, Reference Solution

    • Increase test throughput
    • Reduce overall cost and resources
    • Gain confidence using CPRI with a comprehensive solution

  • VoLTE Battery Test, Reference Solution VoLTE Battery Test, Reference Solution 

    VoLTE Battery Test, Reference Solution

    • Simplified product structure
    • Fully compliant w/ VoLTE battery test plans
    • Automation test scripts: multiple radio access technologies, protocol logging tool, IMS/SIP environment, battery drain test w/ DC power source, modules & analysis software

  • Wideband Signal Analysis for Satellite Test, Reference Solution Wideband Signal Analysis for Satellite Test, Reference Solution 

    Wideband Signal Analysis for Satellite Test, Reference Solution

    • Up to 50 GHz
    • > 1 GHz analysis bandwidth
    • Analyze & demodulate both commercial or custom formats
    • Integrated record & playback of IQ data
    • High performance: aerospace, defense, commercial communications & more

  • 다중 채널 안테나 교정, 레퍼런스 솔루션 다중 채널 안테나 교정, 레퍼런스 솔루션 

    다중 채널 안테나 교정, 레퍼런스 솔루션

    다중 채널 안테나 테스트 레퍼런스 솔루션은 확장 가능한 채널 수, 안테나 수신 채널 다운 컨버전 옵션, 선택 가능한 분석 BW, RF/마이크로웨이브 소스/LO 선택 등과 같은 협대역 안테나 교정을 제공합니다.

  • 멀티 이미터 시나리오 생성기, 레퍼런스 솔루션 멀티 이미터 시나리오 생성기, 레퍼런스 솔루션 

    멀티 이미터 시나리오 생성기, 레퍼런스 솔루션

    • 10 MHz ~ 40 GHz
    • 빠른 주파수 스위칭 및 진폭 설정: 리스트 모드에서 < 180 ns(주파수, 진폭, 위상)
    • 최소 펄스폭: 10 ns
    • 선형 첩(chirp) 폭: 중앙 주파수의 10~25%

  • 소형 셀 테스트, 레퍼런스 솔루션 소형 셀 테스트, 레퍼런스 솔루션 

    소형 셀 테스트, 레퍼런스 솔루션

    • 이동 통신: UMTS, LTE FDD, LTE TDD
    • 무선 커넥티비티: WLAN

  • 위성 신호 모니터링, 레퍼런스 솔루션 위성 신호 모니터링, 레퍼런스 솔루션 

    위성 신호 모니터링, 레퍼런스 솔루션

    • 27GHz VSA, 다중 대역, 전력 스펙트럼 스캐닝 및 디지털 복조 공유
    • 낮은 전력과 무게
    • 경제성
    • 다수 스캔 대역의 손쉬운 확장
    • 또한 각 대역 27GHz VSA와 함께 사용 가능, 모든 대역 병렬 수집

  • 전력 무결성 분석기 레퍼런스 솔루션 전력 무결성 분석기 레퍼런스 솔루션 

    전력 무결성 분석기 레퍼런스 솔루션

    • 전력 레일 노이즈 측정을 위해 최적화된 솔루션
    • 전력 품질 분석을 위한 간편하고 효율적인 디버깅 솔루션
    • 최고 ± 24V 오프셋까지 지원

  • S5020A FD-MIMO Multi-Channel, Reference Solution S5020A FD-MIMO Multi-Channel, Reference Solution 

    S5020A FD-MIMO Multi-Channel, Reference Solution

    • Improve your efficiency, confidence and time to market
    • Validate your base-station FD-MIMO parametric performance & beam-steering
    • Scale to 64 and more channels, at up to 40 GHz

  • S8890A Wireless Device Functional Test Reference Solution S8890A Wireless Device Functional Test Reference Solution 

    S8890A Wireless Device Functional Test Reference Solution

    • LTE TDD, LTE FDD, LTE NB-IoT, W-CDMA, GSM signaling

    • Data Performance/Throughput

    • VoLTE IMS/SIP

    • Battery Drain

  • TS-8989 오토모티브 본체 및 안전 테스트 레퍼런스 솔루션 TS-8989 오토모티브 본체 및 안전 테스트 레퍼런스 솔루션 

    TS-8989 오토모티브 본체 및 안전 테스트 레퍼런스 솔루션

    • 오토모티브 전자 장치 본체 및 전자 장치 레퍼런스 솔루션

  • Y1299A Startup Kits Y1299A Startup Kits 

    Y1299A Startup Kits

    The Y1299A Startup kit is a solution specific kit containing start up instructions and example programs.