이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

AFM(Atomic Force Microscope), FE-SEM, 나노인덴터, UTM

연구 리소스

101-125 / 226

정렬방식:
Surface Potential Measurements Using the Keysight 7500 AFM - Application Note

어플리케이션 노트 2013-09-13

PDF PDF 452 KB
Magnetic Force Microscopy Studies Using the Keysight 7500 AFM - Application Note

어플리케이션 노트 2013-09-12

PDF PDF 287 KB
Current Sensing AFM Measurements Using 7500 AFM - Application Note

어플리케이션 노트 2013-09-12

PDF PDF 98 KB
Humidity-dependent Surface Chemistry Studied by 7500 Atomic Force Microscopy - Application Note

어플리케이션 노트 2013-09-12

PDF PDF 117 KB
7500 AFM Applications in Polymer Materials - Application Note

어플리케이션 노트 2013-09-12

PDF PDF 186 KB
In Vitro Complex Shear Modulus of Bovine Muscle Tissue - Application Note
Overview of how dynamic instrumented indentation provides a way to measure the mechanical properties of soft biological tissue

어플리케이션 노트 2013-06-17

PDF PDF 1.09 MB
Tensile Testing of Fibers using Keysight T150 UTM Quasi-static Tensile Test
The Keysight T150 UTM is a specifically designed instrument to measure the tensile properties of wide range of fibers with small cross-sectional diameters. this application note discussed testing of various fibers

어플리케이션 노트 2013-04-08

PDF PDF 188 KB
5600LS AFM Enhanced Sample Versatility: 2-Inch Multi-Sample Wafer Vacuum Chuck

데이터시트 2013-03-01

PDF PDF 135 KB
5600LS AFM Enhanced Sample Versatility: 300mm Wafer Vacuum Chuck

데이터시트 2013-03-01

PDF PDF 131 KB
Evolution of Dynamic Mechanical Properties of Nylon-PET Island-in-the-Sea Biocomponent Fibers
Study of mechanical properties of individual nylon-PET bicomponent IS fibers, with two different PET molecular weights, were characterized using the Keysight T150 UTM.

어플리케이션 노트 2013-01-10

PDF PDF 265 KB
Rapid Hardness of Nano-Structured Metals - Application Note
A method to radiply characterize copper-nickel multilayers wherein inindividual layers vary in thickness between 1nm and 100nm is demonstrated and discussed.

어플리케이션 노트 2013-01-03

PDF PDF 127 KB
Statistical Variation and Strain-Rate Sensitivity of the Mechanical Properties of Individual PET Fib
Overview of strain rate and sensitivity of PET fibers

어플리케이션 노트 2012-11-14

PDF PDF 281 KB
Rapid Calibration of Area Function and Frame Stiffness with Express Test1 - Application Note
Overview of “frame-stiffness” and “area-function” calibrations using Express Test

어플리케이션 노트 2012-10-29

PDF PDF 197 KB
On Characterization of Mechanical Deformation in Flexible Electronic Structures
Demonstrates how the Keysight T150 UTM has been successfully utilized to characterize nano/micro-mechanical failure in inorganic thin films on flexible substrates.

어플리케이션 노트 2012-08-28

PDF PDF 634 KB
Friction, Phase and KFM Characterization of Functionalized Graphene Oxide

어플리케이션 노트 2012-08-09

PDF PDF 443 KB
Quasistatic and Continuous Dynamic Mechanical Behavior of Bicomponent Fibers
Study of the mechanical behavior of polymer fibers

어플리케이션 노트 2012-07-13

PDF PDF 310 KB
Mapping the Mechanical Properties of Alloyed Magnesium (AZ 61) - Application Note
Overview of using Express Test on the G200 nanoindenter to determine the properties of individual phases within a popular magnesium alloy, AZ 61.

어플리케이션 노트 2012-07-13

PDF PDF 155 KB
Graphene Oxide & Its Applications Revealed by Atomic Force Microscopy

어플리케이션 노트 2012-06-27

PDF PDF 305 KB
Low Voltage Scanning Electron Microscopy: Promises and Challenges - Application Note

어플리케이션 노트 2012-06-13

PDF PDF 302 KB
Rapid Mechanical Characterization of Low-Dielectric-Constant Films - Application Note
This application note demonstrates the cumulative benefit of CSM and Express Test for Nanoindentation testing for in the semiconductor industry.

어플리케이션 노트 2012-06-12

PDF PDF 448 KB
Mapping the Mechanical Properties - Application Note
Overview of Mapping mechanical properties of 2205 Duplex Stainless Stell Using the NEW Express Test.

어플리케이션 노트 2012-04-23

PDF PDF 1.99 MB
Quantitative Surface Potential Measurement Using KFM - Application Note

어플리케이션 노트 2012-04-20

PDF PDF 360 KB
Rapid Mechanical Characterization of Fiberglass via Express Test - Application Note
Overview of Express Test on G200 used to perform an array of 40x40 indents in order to map the hardness and elastic modulus of a sectioned fiberglass computer board over a 40µm x 40µm area. The 1600 indents were completed in less than 26 minutes.

어플리케이션 노트 2012-04-02

PDF PDF 529 KB
Determination of Critical Tearing Energy of Polymer Films - Application Note
Overview of critical tearing energy for two commercially available polymer tapes that are measured from trouser-tear tests. The capability of measuring small loads, along with the high force resolution, enabled us to capture the variations in force during tearing of thin polymer films

어플리케이션 노트 2012-03-22

PDF PDF 167 KB
Tensile Stress-Strain Response of Small Diameter Electrospun Fibers
Overview of characterization of tensile stress-strain behavior of small diameter electrospun fibers of PCL using the Keysight UTM T150

어플리케이션 노트 2012-03-20

PDF PDF 211 KB

이전 1 2 3 4 5 6 7 8 9 10 다음