이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Optical Polarization and Dispersion Solutions

Test & measurement capabilities for analyzing polarization properties of optical signals are indispensable in today´s optical R&D-labs and manufacturing floors. The Keysight N778x Polarization Analysis and Control series offers high speed instruments for high performance characterization and verification of optical components and sub-systems.

  • N7788B Optical Component Analyzer N7788B Optical Component Analyzer 

    N7788B Optical Component Analyzer

    The optical component analyzer combines polarization control with a polarimeter to measure polarization mode dispersion (PMD) or differential group delay (DGD), PDL and IL of optical components.

  • 86038B 포토닉 분산(Dispersion) 및 손실(Loss) 분석기 86038B 포토닉 분산(Dispersion) 및 손실(Loss) 분석기 

    86038B 포토닉 분산(Dispersion) 및 손실(Loss) 분석기

    빠르고 가장 정밀한 분산(CD, PMD, GD, DGD), PDL 및 손실 분석을 위한 키사이트 86038B 포토닉 분산 및 손실 분석기는 R&D 및 제조 분야에서 1260 - 1640nm의 파장 범위를 처리합니다.

  • N7781B Polarization Analyzer, High-speed polarimeter with 1 Megasamples/sec N7781B Polarization Analyzer, High-speed polarimeter with 1 Megasamples/sec 

    N7781B Polarization Analyzer, High-speed polarimeter with 1 Megasamples/sec

    Characterizing polarization properties of optical signals requires a fast polarization analyzer. The N7781B provides graphical representation of the State of Polarization (SOP) on the Poincaré Sphere and fast polarization logging.

  • N7782B PER-Analyzer, PER measurement up to 50dB N7782B PER-Analyzer, PER measurement up to 50dB 

    N7782B PER-Analyzer, PER measurement up to 50dB

    Alignment of polarization-maintaining fiber optic devices requires a PER-analyzer. Keysight’s N7782B has been designed for high speed and highly accurate testing of the polarization extinction ratio (PER) in PM fibers and devices.

  • N7783B Thermal Cycling Unit N7783B Thermal Cycling Unit 

    N7783B Thermal Cycling Unit

    Keysight’s Thermal Cycling Unit N7783B is fully controlled by the Keysight N7782B PER-Analyzer and allows accurate and repeatable temperature cycling of the fiber under test.

  • N7784B High-speed Polarization Controller N7784B High-speed Polarization Controller 

    N7784B High-speed Polarization Controller

    Optical characterization needs the control of the state of polarization (SOP) in various ways. The N7784B provides alignment and fast stabilization of polarization into polarization maintaining fiber or with respect to an external feedback.

  • N7785B Synchronous Scrambler N7785B Synchronous Scrambler 

    N7785B Synchronous Scrambler

    The N7785B provides fast SOP switching in response to internal or external triggering. This supports optical network simulations that often require switching of the signal SOP in a random way within a few microseconds.

  • N7786B Polarization Synthesizer N7786B Polarization Synthesizer 

    N7786B Polarization Synthesizer

    The N7786B includes internal SOP monitoring and feedback to determinately set and hold chosen states or sequences of polarization. Fast switching provides single-sweep spectral PDL measurements with the N7700A software.

  • 8169A 편광 컨트롤러 8169A 편광 컨트롤러 

    8169A 편광 컨트롤러

    키사이트 8169A는 내장된 선형 편광자기에 대응하는 편광 합성을 제공합니다. 파장 판(wave plate)을 개별적으로 조절하여 가능한 모든 편광 상태를 결정성 있게 생성합니다.