이 페이지를 찾으시나요? 추천 검색 결과 보기:

 

전문가 상담

Discontinued Specialized RF Products - Antenna Test, Phase Noise, and Physical Layer Test Systems

  • 11715A AM/FM Test Source [폐기] 11715A AM/FM Test Source [폐기] 

    11715A AM/FM Test Source [폐기]

    The Keysight 11715A AM/FM test source provides very flat, wide-bandwidth, and low-distortion amplitude - or frequency-modulated RF signals.

  • 8901A Modulation Analyzer, 150 kHz to 1300 MHz [폐기] 8901A Modulation Analyzer, 150 kHz to 1300 MHz [폐기] 

    8901A Modulation Analyzer, 150 kHz to 1300 MHz [폐기]

    The Keysight 8901A modulation analyzer combines the capabilities of several RF instruments to give complete, accurate characterization of modulated signals in the 150 kHz to 1300 MHz frequency range.

  • 8901B 변조 분석기, 150kHz ~1.3GHz [폐기] 8901B 변조 분석기, 150kHz ~1.3GHz [폐기] 

    8901B 변조 분석기, 150kHz ~1.3GHz [폐기]

    Keysight 8901B 변조 분석기는 몇 가지 RF 기기의 기능을 결합하여 150kHz ~ 1300MHz의 주파수 범위에서 변조 신호에 대한 완벽하고 정확한 특성 분석을 제공합니다.

  • 8902S Measurement System [폐기] 8902S Measurement System [폐기] 

    8902S Measurement System [폐기]

    The Keysight 8902S system extends the frequency range of the Keysight 8902A by adding the Keysight 11793A microwave converter and a local oscillator.

  • 8903B 오디오 분석기, 20 Hz ~ 100 kHz [폐기] 8903B 오디오 분석기, 20 Hz ~ 100 kHz [폐기] 

    8903B 오디오 분석기, 20 Hz ~ 100 kHz [폐기]

    Keysight 8903B 오디오 분석기는 20 Hz ~ 100 kHz까지의 오디오 측정을 위한 최고의 다기능과 성능을 제공합니다.

  • 8903E 20 Hz to 100 kHz Distortion Analyzer [폐기] 8903E 20 Hz to 100 kHz Distortion Analyzer [폐기] 

    8903E 20 Hz to 100 kHz Distortion Analyzer [폐기]

    The Keysight 8903E distortion analyzer provides unparalled versatility and performance for audio measurements from 20 Hz to 100 kHz.

  • 89410A 벡터 신호 분석기  W-CDMA 기능 포함, dc ~ 10MHz [폐기] 89410A 벡터 신호 분석기 W-CDMA 기능 포함, dc ~ 10MHz [폐기] 

    89410A 벡터 신호 분석기 W-CDMA 기능 포함, dc ~ 10MHz [폐기]

    Keysight 89410A는 dc ~ 10MHz의 주파수 범위를 처리하며 보조 채널 옵션을 제공합니다.

  • N1953B Physical Layer Test System  [폐기] N1953B Physical Layer Test System [폐기] 

    N1953B Physical Layer Test System [폐기]

    The Keysight physical layer test system provides the highest accuracy and most comprehensive approach for characterizing single-ended or differential physical layer components

  • N1955B Physical Layer Test System [폐기] N1955B Physical Layer Test System [폐기] 

    N1955B Physical Layer Test System [폐기]

    The Keysight N1955B physical layer test set provides the highest accuracy and most comprehensive approach for characterizing single-ended or differential physical layer components.

  • N1957B Physical Layer Test System [폐기] N1957B Physical Layer Test System [폐기] 

    N1957B Physical Layer Test System [폐기]

    The Keysight N1957B physical layer test system provides the highest accuracy and most comprehensive approach for characterizing single-ended or differential physical layer components.