전문가 상담

단종 오실로스코프 제품 및 액세서리

이 페이지에서는 단종된 키사이트 오실로스코프 제품과 액세서리에 대한 추가 정보를 제공합니다.

상세 분류

분야별 검색결과

제품 카테고리별

1-25 / 625

정렬방식:
User's Guides, Programmer's Guides, and Online Help (Version 05.50.0027)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

도움말 파일 2015-07-31

EXE EXE 378.79 MB
Probe Resource Center
Visit the Probe Resource Center for probe manuals, data sheets, SPICE models, videos, application notes, and more.

도움말 파일 2015-07-30

86100_N1010A Firmware Release Notes A.05.00
Firmware release notes for 86100 family mainframes and N1010A FlexDCA Software

릴리스 노트 2015-07-29

Handheld Test Tools - Brochure
This document is a compact version of the HH Brochure that provides a quick summary of all handheld models.

브로셔 2015-06-18

PDF PDF 2.76 MB
1168/9A-Series Differential and Single-Ended Probes User’s Guide
Contains all of the user information on the 1168A and 1169A probes and probe heads (including ZIF probe tips, N2887A/N288A, and attenuators/dc blocking caps). It includes all of the impedance and frequency plots for the probe heads.

사용자 매뉴얼 2015-06-01

PDF PDF 6.49 MB
DCA Probes and Accessories - Technical Overview
See recommended DCA probes and accessories for sampling oscilloscopes.

기술 개요 2015-06-01

PDF PDF 5.64 MB
Infiniium 90000A Series Service Guide
This book provides the service documentation for the Keysight Technologies 90000A Series oscilloscopes.

서비스 매뉴얼 2015-06-01

PDF PDF 4.96 MB
1130A-Series Differential and Single-Ended Probes User’s Guide
This book provides user and service documentation for the Keysight Technologies 1130A-Series differential and single-ended probes.

사용자 매뉴얼 2015-06-01

PDF PDF 4.43 MB
Keysight oscilloscopes: Using ScopeMath app
Watch this video to learn how to acquire, filter, and analyze live digital signals for Keysight Infiniium and InfiniiVision oscilloscopes using the MATLAB application ScopeMath. MATLAB software is avialable with the purchase of a new Infiniium or InfiniVision oscilloscope as the N8831A, Option 61, or Option 62

기본 데모 2015-05-11

User-defined functions for Keysight oscilloscopes
Watch this video to learn how to make user-defined custom measurements for Keysight Infiniium oscilloscopes using the N8806A user-defined function option, which includes MATLAB software. N8806A is orderable from Keysight with the purchase of an Infiniium oscilloscope. Video hosted on MathWorks website. (8:02)

기본 데모 2015-05-11

Programmer's Guide for Infiniium Oscilloscopes (PDF)
This is a printable PDF version of the Infiniium Oscilloscopes Programmer's Guide.

프로그래밍 및 구문 가이드 2015-05-01

PDF PDF 7.12 MB
Programmer's Guide for Infiniium Oscilloscopes
This is a zipped Microsoft Windows® format help file. Extract this file to a Local Disk (a Windows security requirement); on Windows XP, you may have to open the file's Properties dialog and Unblock the file before opening.

프로그래밍 및 구문 가이드 2015-05-01

ZIP ZIP 1.85 MB
81133A and 81134A, 3.35 GHz Pulse Pattern Generators - Data Sheet
81133A and 81134A 3.35 GHz Pulse Pattern Generators. The need for pulse and pattern generation is fundamental to any device characterization task.The ability to emulate the pulse and pattern conditions to which the device will be subjected is essential.This emulation should include both typical and worst case conditions.Such accurate emulation requires superlative signal integrity and timing performance along with full control over parameters that allow specific worst case testing.

데이터시트 2015-04-27

PDF PDF 1.60 MB
86100A/B/C/D Infiniium DCA Programmer's Guide
86100A/B/C/D Infiniium DCA Programmer's Guide for legacy UI. For FlexDCA use 86100D Online Help.

프로그래밍 및 구문 가이드 2015-04-27

PDF PDF 1.97 MB
Infiniium 9000 Series Oscilloscopes - Data Sheet
The Infiniium 9000 Series oscilloscope is three instruments in one: scope, logic analyzer, and protocol analyzer, and it offers the widest range of debug and compliance application software.

데이터시트 2015-04-16

Keysight MultiScope Hardware Configuration Guide
This guide describes the equipment required to configure MultiScope systems and shows you how to set up and connect the equipment.

사용자 매뉴얼 2015-04-01

PDF PDF 10.99 MB
SAS-3 Stimulus Remote Setup Guide
This document describes the steps to setup the stimulus remotely for the N5412D SAS-3 Compliance Test Software.

기본 데모 2015-03-23

PDF PDF 360 KB
InfiniiVision MSO Dynamic Probe for Xilinx FPGAs (N5406A, DSOX4FPGAX, and DSOX6FPGAX) - Data Sheet
FPGA dynamic probe for Xilinx used with InfiniiVision 6000, 7000, or 4000 X-Series MSOs provides an effective solution for simple, thorough complex debugging of systems incorporating Xilinx FPGAs.

데이터시트 2015-03-17

User's Guides, Programmer's Guides, and Online Help (Version 05.21.0001)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

도움말 파일 2015-03-10

EXE EXE 300.61 MB
Remote Programmer's Reference, U7238C/D MIPI D-PHY Compliance Test Application
Describes the test names and IDs and the configuration variable names used when writing programs to remotely control the Keysight U7238C/D MIPI D-PHY compliance test application software.

프로그래밍 및 구문 가이드 2015-03-04

PDF PDF 276 KB
User's Guides, Programmer's Guides, and Online Help (Version 05.20.0021)
This installer places an "Infiniium Docs" folder shortcut on your desktop. In this folder you can find user's guides, programmer's guides, and other manuals that go with Infiniium oscilloscope system software.

도움말 파일 2015-02-06

EXE EXE 300.61 MB
U7249C/U7249D MIPI M-PHY Conformance Test Application Method of Implementation
Contains notes on the electrical tests that are performed by the MIPI compliance test option.

사용자 매뉴얼 2015-02-01

PDF PDF 3.87 MB
U7238C/D MIPI D-PHY Compliance Test Application
Contains help on the electrical tests that are performed by the MIPI D-PHY compliance test application.

도움말 파일 2015-02-01

CHM CHM 19.08 MB
U7238C/U7238D MIPI D-PHY Conformance Test Application Method of Implementation
Contains notes on the electrical tests that are performed by the MIPI compliance test option.

사용자 매뉴얼 2015-02-01

PDF PDF 8.29 MB
라이트웨이브 카탈로그: 2015 비트 에러율과 파형 분석 볼륨 3 - 카탈로그 (영어)
볼륨 3에는 데이터센터 및 클라우드 환경의 “비트 에러율과 파형 분석”에 대한 내용이 수록되어 있습니다.

카탈로그 2015-01-31

PDF PDF 2.41 MB

1 2 3 4 5 6 7 8 9 10 ... 다음