키사이트테크놀로지스는 뉴욕증권거래소(NYSE)에서 거래가 가능한 독립된 회사입니다. | 자세한 내용 보기

 

전문가 상담

RF 및 마이크로웨이브 테스트 액세서리

키사이트는 테스트 셋업을 단순화하고 최상의 측정 결과를 얻을 수 있는 RF 및 마이크로웨이브 테스트 액세서리를 제공합니다.

  • RF & Microwave Solid State Switches RF & Microwave Solid State Switches 

    RF & Microwave Solid State Switches

    • FET and PIN solid state switches
    • 300 kHz to 50 GHz
    • Ultra fast switching and settling time
    • Excellent isolation

  • RF 및 마이크로파 스위치 RF 및 마이크로파 스위치 

    RF 및 마이크로파 스위치

    고체소자 SPDT, EM Bypass, SPDT, 매트릭스, 멀티포트 및 전송 스위치(관련된 드라이버 및 케이블 포함)

  • PXI Microwave Switches PXI Microwave Switches 

    PXI Microwave Switches

    DC to 26.5 GHz PXI hybrid switch modules route RF and microwave signals in automated test applications. It provides superior 0.03 dB IL repeatability throughout the operating life with high isolation

  • Millimeter-Wave Accessories for Signal Analyzers Millimeter-Wave Accessories for Signal Analyzers 

    Millimeter-Wave Accessories for Signal Analyzers

    • Mixers and frequency extension modules
    • Many waveguide bands from 18 GHz to 1.1 THz
    • Low conversion loss for excellent sensitivity

  • Attenuators, Fixed Attenuators, Fixed 

    Attenuators, Fixed

    • Fixed attenuators
    • DC up to 67 GHz
    • 3, 6, 10, 20, 30, 40, 50 and 60 dB
    • Signal conditioning and level control applications

  • Attenuators, Variable Attenuators, Variable 

    Attenuators, Variable

    • Programmable and manual attenuators
    • DC up to 50 GHz
    • 0.03 dB insertion loss repeatability per section
    • Up to 121 dB attenuation with 1, 5 and 10 dB steps

  • 감쇄기/스위치 드라이버 감쇄기/스위치 드라이버 

    감쇄기/스위치 드라이버

    프로그래밍 가능 감쇄기 및 전자기계식 스위치용 드라이버

  • 어댑터, 케이블 및 커넥터 어댑터, 케이블 및 커넥터 

    어댑터, 케이블 및 커넥터

    긴 수명, 뛰어난 반복성 및 탁월한 신뢰성을 보장하도록 설계된 다양한 어댑터, 케이블 및 커넥터 제품군입니다.

  • Amplifiers Amplifiers 

    Amplifiers

    • Pre-amplifiers and system amplifiers
    • 9 kHz to 50 GHz
    • High gain and flatness
    • Low noise figure

  • DC Blocks DC Blocks 

    DC Blocks

    • DC blocks
    • 50 to 67 GHz
    • DC voltage rating up to 50 V
    • Good return loss

  • Detectors Detectors 

    Detectors

    • Planar-doped barrier detectors, low-barrier Schottky diode detectors, broadband directional detector
    • 100 kHz to 50 GHz
    • Flat frequency response with excellent square law response
    • Accurate leveling and power sensing

  • Directional Couplers & Bridges Directional Couplers & Bridges 

    Directional Couplers & Bridges

    • Coaxial single- and dual-port directional couplers, hybrid couplers, RF bridges...
    • 300 kHz up to 50 GHz
    • Excellent directivity
    • Flat coupling factor

  • Power Dividers & Splitters Power Dividers & Splitters 

    Power Dividers & Splitters

    • Power dividers and power splitters
    • DC to 50 GHz
    • Excellent amplitude and phase tracking
    • Low SWR

  • Power Limiters Power Limiters 

    Power Limiters

    • Power limiters
    • DC to 50 GHz
    • High power protections from ESD and RF power
    • Exceptional return loss

  • RF Probes RF Probes 

    RF Probes

    • Active single-ended and differential probes
    • 5 Hz to 12 GHz
    • Compatible with Keysight's network, spectrum and signal source analyzers
    • Provides high impedance probing

  • Frequency Meters Frequency Meters 

    Frequency Meters

    Direct-reading frequency meter, 3.7 to 12.5 GHz...

  • Terminations (Loads) Terminations (Loads) 

    Terminations (Loads)

    • Terminations (loads, opens and shorts)
    • Frequency up to 50 GHz
    • Calibration standards and general purpose
    • High return loss

  • Waveguide Accessories Waveguide Accessories 

    Waveguide Accessories

    • Waveguide accessories

  • Bias Networks Bias Networks 

    Bias Networks

    Broadband high power bias networks to 50 GHz...

  • Cable Assemblies Cable Assemblies 

    Cable Assemblies

    Cable assemblies (Type N and 3.5 mm) & microwave bead assemblies...

  • Comb Generators Comb Generators 

    Comb Generators

    • Comb generators
    • Frequency up to 67 GHz
    • Excellent phase and amplitude tracking
    • Phase calibration and chracterization of non-linear devices

  • 원자 주파수 레퍼런스 원자 주파수 레퍼런스 

    원자 주파수 레퍼런스

    • ±5 x 10⁻¹¹의 높은 초기 교정 정확도를 바탕으로 한 빠른 셋업 시간
    • ±5 x 10⁻¹⁰의 장기적 온도 안정성
    • 1PPS 신호의 자동 동기화
    • USB 플러그 앤 플레이를 통해 간편한 설치와 전력 제공

RF & Microwave Test Accessories [단종됨]
Product support information for your discontinued & obsolete RF & microwave test accessories

관련 산업 및 기술