検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

Configure

価格: 日本

* 参考価格、標準納期は予告無く変更されることがあります。詳しくはお問い合わせ下さい。 価格は希望小売価格です

主な特長と仕様

The ADS Core, Layout, Advanced Layout Bundle is recommended for:

  • RFIC Design and Verification (SiGe, CMOS, BiCMOS, SOI, …)
  • MMIC Design and Verification (GaAs, GaN, InP, SiGe, ...)
  • RF & Microwave Board Design and Verification
  • RF Module / RF SiP Co-Design and Verification (IC, laminant, PCB, package, and module)

概要

The ADS Core, Layout, Advanced Layout Bundle includes the functionality shown in the table below.

Functionality in this Bundle
Model Number Name Decription
W2200BP ADS Core Provides essential RF and microwave design capabilities in a highly productive enterprise schematic design environment. Fast linear simulation, comprehensive filter and passive circuit synthesis.
W2321EP Layout Element Comprehensive physical design environment specifically geared for high-frequency circuit development, including artwork translators for DXF, Gerber, IGES and GDS-TT formats.
W2320EP Advanced Layout Element Provides access to advanced ADS layout capabilities not covered by the standard ADS layout element license.