お問い合わせ窓口

E5071CEP Express ENA (日本では販売していません)

販売/サポート: 販売終了(サポート継続中)
販売終了

代替製品はありません。

主な特長と仕様

Performance

  • Wide dynamic range: > 123 dB dynamic range at test port (typical)
  • Fast measurement speed: 41 ms at full 2-port cal, 1601 points
  • Low trace noise: 0.004 dB rms at 70 kHz IFBW

Feature

  • Built-in Visual Basic for Applications (VBA)
  • Powerful analysis and error correction
  • Upgrade all available ENA options at any time

概要

The Keysight E5071CEP ENA Series Network Analyzer—express configuration is the most popular configuration for fast delivery and value. Created to get necessary tools into your hands more quickly, the express configurations provide the performance of an ENA Network Analyzer delivered to you RIGHT NOW through Keysight’s distribution partners.

Express configurations are fully upgradable, so as your needs change, you can optimize your test equipment with additional options.

Option Configuration

Note: The ENA series network analyzer E5071CEP —express configuration is available from distribution partners in the US, Canada, Latin America, China, India, Malaysia, Singapore, Thailand, and Korea.

Note: The E5071C ENA Network Analyzer provides a variety of option configurations that allows for maximum flexibility in ordering the analyzer that best meets your needs.