検索された製品ページを表示しています その他の検索結果:

 

お問い合わせ窓口

MMIC(日本では販売していません)

MMIC Millimeter-Wave & Microwave Devices

Keysight offers a series of millimeter-wave and microwave MMICs that provide superior performance over a wide bandwidth from DC to 50 GHz, including both analog and digital applications. The below listed HMMC and HSCH products are available through a selection of worldwide distribution partners. The 1Gxx line of products are also available through distribution partners to a select set of customers. Certain restrictions apply.

For commercial or technical questions related to the millimeter-wave and microwave devices, direct your questions to Keysight at mmic_helpline@keysight.com

1 / 1

並べ替え
HSCH-9161 HSCH-9162 GaAs Detector Diode - Data Sheet
The HSCH-916x is a discrete, beam lead, GaAs diode fabricated using the modified barrier integrated diode (MBID) process.

データシート 2013-11-06

PDF PDF 315 KB