Choose a country or area to see content specific to your location
何をお探しですか?
パラメータ/デバイス・アナライザ、カーブトレーサ
プレシジョン電流/電圧アナライザおよびパワー・デバイス・アナライザ・シリーズは、電気特性評価用の測定器を豊富に取り揃え、多様なユーザーのニーズに対応します。
Bundle with Select Modules and Save
Take advantage of our 15% bundle discount for advanced non-volatile memory tests when you purchase the semiconductor device analyzer and its modules.
Save Now on Semiconductor Analyzer Mainframe
Save 30% on the semiconductor device analyzer mainframe to accelerate the research and study of advanced devices.
プレシジョン電流/電圧アナライザシリーズ
プレシジョン電流/電圧アナライザシリーズを使用すれば、正確で効率的な電流/電圧測定を実現できるので、幅広いアプリケーションに対応した特性の詳細な解析が可能です。高度な特性評価ソフトウェアと複数のソース/メジャメントユニット(SMU)の統合により、正確なIV特性評価を大幅に高速化/簡素化できます。EasyEXPERT group+ソフトウェアは、わかりやすいグラフィカル・ユーザー・インタフェースやマウス/キーボードを使って操作することにより、測定のセットアップ/実行、データ解析、データの管理/保護などのあらゆる特性評価に対応します。このシリーズは、低価格のモデルから最先端のアプリケーションに対応する最高性能のアナライザまで、さまざまな測定ニーズに対応するIVアナライザを豊富に取り揃えています。
パワー・デバイス・アナライザ・シリーズ
キーサイトのパワー・デバイス・アナライザは、パワーデバイスの評価に最適なソリューションです。パワー・デバイス・アナライザは、幅広い電圧/電流レンジオプション(3 kV/20A~10 kV/1500A)や機能を備えているので、あらゆるタイプのパワーデバイスに対応できます。このシリーズは、パワーデバイスやパワーエレクトロニクス回路/製品のメーカーのニーズに対応するパワー・デバイス・アナライザを豊富に取り揃えています。
パラメトリック測定ハンドブック(第四版)
パラメトリックテストに携わるエンジニアに不可欠なリファレンスツールです。最新の第四版では、パワーデバイスのテスト/特性評価の詳細も解説します。ダウンロードはこちらから。
Find the series That's Right for You
プレシジョン電流/電圧アナライザ
低リーク・スイッチ・メインフレーム・ファミリ(B2200A/B2201A/E5250A)
パワーデバイス・アナライザ/カーブトレーサー
Featured Resources
Want help or have questions?