Agilent 80000 and 548xx Infiniium IVI-COM Driver Read Me
***********************
**** Read Me First ****
***********************
Version 1.0.3.0
October 27, 2006
Introducing the Agilent IVI-COM Driver for the Infiniium series of Oscilloscopes
-------------------------------------------------------
The instrument driver provides access to the functionality of Agilent
Infiniium series of Oscilloscopes through a COM server which also
complies with the IVI specifications. This driver works in any development
environment which supports COM programming including Microsoft® Visual
Basic, Microsoft Visual C++, Microsoft .NET, Agilent VEE Pro, National
Instruments LabView, National Instruments LabWindows, and others.
Supported Instruments
---------------------
DSO81304B, DSO81204B, DSO81004B, DSO80804B, DSO80604B, DSO80404B, DSO80304B,
DSO80204B, DSO8064A, MSO8064A, DSO8104A, MSO8104A, DSO80804A, DSO81004A,
DSO81204A, DSO81304A, 54830B, 54830D, 54831B, 54831D, 54832B, 54832D, 54833A,
54833D, 54845A, 54845B, 54846A, 54846B, 54853A ,54854A, 54855A
Installation
-------------
System Requirements: The driver installation will check for the
following requirements. If not found, the installer will either
abort, warn, or install the required component as appropriate.
Supported Operating Systems:
Windows® 98
Windows Me
Windows NT® 4.0 (SP6 or later)
Windows 2000
Windows XP
Disc Space:
IVI Shared Components: 8.4 Mb
Driver: 2.4 Mb
The shared components are installed with the first driver
installed.
Shared Components
Before this driver can be installed, your computer must already
have several components already installed. The easiest way to
to install these other components is by running the IVI Shared
Components installation package available from the IVI Foundation
as noted below. It installs all the items mentioned below.
IVI Shared Components version 1.2.1.0 or later.
The driver installer requires these components. They must be
installed before the driver installer can install the driver.
The IVI Shared Components installer is available from:
http://www.ivifoundation.org/Downloads/SharedComponents.htm
To install, open or run the file: IviSharedComponents.msi
If the driver installer exhibits problems with installing the IVI
Shared Components, find the program IviSharedComponents.msi and
Run the program. It is able to install many of the required system
components, including Windows Installer 2.0.
Windows Installer
Version 2.0 or later. The IVISharedComponents.exe program will
install version 2.0 of the Windows installer.
It is also available from:
http://microsoft.com/downloads
Enter "windows installer" as keywords. Use the one appropriate for
your Operating System.
Microsoft XML 4.0
The Configuration Server, an IVI Shared Component, uses Microsoft's
XML 4.0 parser. The IVI Shared Components will install the XML 4.0
parser. You can download the parser and its associated SDK from:
http://microsoft.com/downloads
Enter "xml 4.0" as keywords.
Microsoft HTML Help Viewer (Win98, WinNT) Version 1.32 or later
The driver will install without the help viewer, but you will not
be able to use the help file for the driver. You can download the
help viewer from:
http://microsoft.com/downloads
Enter "html help workshop" as keywords
MS Windows® Script
Typically, wscript.exe is installed as part of the operating system
or with Internet Explorer. If you see an error about wscript.exe,
you need to install the Windows Script.
Download from:
http://msdn.microsoft.com/downloads
Enter "windows script" as keywords. Use the one appropriate for
your Operating System.
VISA-COM
Any compliant implementation is acceptable. Typically, VISA-COM is
installed with VISA and other I/O library modules.
If you are using Agilent Technologies' VISA-COM, use
version 2.4.0.4 or later. The latest version of Agilent's IO
Libraries is recommended and includes the required version of
VISA-COM.
I/O
Agilent IO Libraries Suite, version 14.0 or later is recommended.
You can download the latest version from:
http://www.agilent.com/find/iolibsforivicom
If you are using National Instruments I/O libraries, use NI-VISA
version 3.0.1 or later and NI-488.2 version 2.2 or later.
Note: Driver may operate without any I/O software in simulation mode.
Additional Setup
----------------
.NET Framework
The .NET Framework itself is not required by this driver. If you
plan to use the driver with .NET, Service Pack 2 is required.
Download from:
http://msdn.microsoft.com/netframework/downloads/updates/sp/default.asp
The .NET Framework requires an interop assembly for a COM
server. A Primary Interop Assembly, along with an XML file for
IntelliSense is installed with the driver. The driver's PIA, along
with IVI PIAs are installed, by default, in:
:\Program Files\IVI\Bin\Primary Interop Assemblies
The PIA is also installed into the Global Assembly Cache (GAC) if
you have the .NET framework installed.
If you install the .NET framework later, you can use the file:
:\Program Files\IVI\Drivers\AgilentInfiniium\DotNet.bat
to put the driver's PIA into the GAC and properly register it.
Start Menu Help File
--------------------
A shortcut to the driver help file is added to the Start Menu,
Programs, IVI, AgilentInfiniium group. It contains "Getting
Started" information on using the driver in a variety of programming
environments as well as documentation on IVI and instrument specific
methods and properties.
You will also see shortcuts to the Readme file and any programming
examples for this driver.
MSI Installer
-------------
The installation package for the driver is distributed as an MSI 2.0
file. You can install the driver by double-clicking on the file.
This operation actually runs:
msiexec /i .msi
You can run msiexec from a command prompt and utilize its many
command line options. There are no public properties which can be
set from the command line. You can also install this driver from
another installation package.
Uninstall
---------
This driver can be uninstalled like any other software from the
Control Panel using "Add or Remove Programs".
The IVI Shared Components may also be uninstalled like any other
software from the Control Panel using "Add or Remove Programs".
Note: All IVI-COM drivers require the IVI Shared Components to
function. To completely remove IVI components from your computer,
uninstall all drivers and then uninstall the IVI Shared Components.
Using a New Version of the Driver
---------------------------------
New versions of this Agilent IVI-COM driver may have a new
ProgId.
If you use the version dependent ProgId in CoCreateInstance,
you will need to modify and recompile your code to use the
new ProgID once you upgrade to the next version of the driver.
Doing a side-by-side installation of the driver to use multiple
versions of the driver is not supported. If you need to go back
to an older version of the driver, you need to uninstall the later
version and install the older version.
If you use the version independent ProgId in CoCreateInstance,
you will not need to modify and recompile your code. The new
version of the driver has been tested to be backwards compatible
with previous versions.
To access the new functionality in a new version of the driver
you will need to use the latest numbered IAgilentInfiniium[n]
interface rather than the IAgilentInfiniium interface. The
IAgilentInfiniium[n]. property will return a pointer
to the new IAgilentInfiniium[n] interface. The
IAgilentInfiniium[n] interface contains the methods and
properties for the new functionality. The new interfaces were
introduced rather than modifying the existing interfaces for
backwards compatibility. The interfaces that were previously
shipped have not been changed.
Known Issues
------------
This driver does not have any known defects.
Revision History
----------------
Version Date Notes
------- ---- -----
1.0.3.0 27 Oct 2006 Corrected reading of waveform data with holes
1.0.2.0 09 Mar 2006 Added support for new models: DSO81304B,
DSO81204B, DSO81004B, DSO80804B, DSO80604B,
DSO80404B, DSO80304B, DSO80204B, DSO8104A,
MSO8104A, DSO8064A, MSO8064A.
Fixed the following bugs.
1. Corrected the ordering of digital channels.
2. Modified the drivers so that a correct record
length is always fetched.
3. Corrected the behavior of IviScope->Channels->
GetItem so that it works correctly with
"ChannelN" where N is a valid scope channel
number.
4. Modified the driver to not put the scope in
real time mode when averaging is turned on.
5. Corrected reset behavior so the trigger type
is correct.
6. Return "LINE" as the trigger source when the
trigger type is set to ACLine.
1.0.1.5 27 Jul 2005 Added support for new models: DSO80804A,
DSO81004A, DSO81204A, DSO81304A
Implemented simulation which allows the driver
to be used without an instrument. See help
file Getting Started section for details on
using simulation.
Fixed several issue that have become known:
1. Corrected help text on Y cursor position.
2. Modify drivers so no data-out-of-range error
is generated when specifying a record length
and points that require a sample rate greater
than can be supplied by the instrument.
3. Modify the GetState method to work when
QueryInstrumentStatus = true
4. Fixed ReadActivity and ResetActivity methods.
5. Switch the contents of the min and max arrays
returned from the Fetch/ReadWaveformMinMax
methods to match the specification.
1.0.0.0 07 Sep 2003 Initial release.
IVI Shared Component Revisions
------------------------------
1.3.2.4 IviConfigServer.dll
1.0.7.0 IviConfigServerCAPI.dll
1.1.0.0 IviCShared.dll
1.0.237.0 IviCSharedSupport.dll
2.0.0.0 IviDCPwrTypeLib.dll
3.0.0.0 IviDmmTypeLib.dll
1.0.0.0 IviDriverTypeLib.dll
1.1.1.0 IviEventServer.exe
1.1.1.0 IviEventServerDLL.dll
1.1.1.0 IviEventServerDLLps.dll
1.1.1.0 IviEventServerps.dll
3.0.0.0 IviFgenTypeLib.dll
1.0.236.0 IviFloat.dll
1.0.0.0 IviPwrMeterTypeLib.dll
1.1.0.0 IviRfSigGenTypeLib.dll
3.0.0.0 IviScopeTypeLib.dll
1.0.1.2 IviSessionFactory.dll
1.2.1.0 IviSharedComponentVersion.dll
1.0.0.0 IviSpecAnTypeLib.dll
3.0.0.0 IviSwtchTypeLib.dll
IVI Compliance
--------------
(The following information is required by IVI 3.1 section 5.21.)
IVI-COM IviScope Specific Instrument Driver
IVI Instrument Class Specificaton: IviScope 4.1
Group Capabilities:
Supported: Unsupported:
IviScopeBase
IviScopeInterpolation
IviScopeTVTrigger
IviScopeGlitchTrigger
IviScopeWidthTrigger
IviScopeAcLineTrigger
IviScopeWaveformMeas
IviScopeMinMaxWaveform
IviScopeProbeAutoSense
IviScopeContinuousAcquistion
IviScopeAverageAcquisition
IviScopeAutoSetup
IviScopeTriggerModifier
IviScopeSampleMode
Optional Features: This driver does not support Interchangeability
Checking, State Caching, or Coercion Recording.
Driver Identification:
(These three strings are values of properties in the IIviIdentity
interface.)
Vendor: Agilent Technologies.
Description: IVI COM Driver for Agilent Infiniium Oscilloscopes
Revision: 1.0
Component Identifier: AgilentInfiniium.AgilentInfiniium
(The component identifier can be used to create an instance of the COM
server.)
Hardware: This driver supports instruments manufactured by Agilent
Technologies. The supported model numbers are:
DSO81304B, DSO81204B, DSO81004B, DSO80804B, DSO80604B, DSO80404B, DSO80304B,
DSO80204B, DSO8064A, MSO8064A, DSO8104A, MSO8104A, DSO80804A, DSO81004A,
DSO81204A, DSO81304A, 54830B, 54830D, 54831B, 54831D, 54832B, 54832D, 54833A,
54833D, 54845A, 54845B, 54846A, 54846B, 54853A ,54854A, 54855A
This driver supports communicating with the instrument
using either GPIB or LAN interfaces.
Software: See the section on installation in this document for
information on what other software is required by this driver.
Source for this driver is not available.
More Information
----------------
For more information about this driver and other instrument drivers
and software available from Agilent Technologies visit:
http://www.agilent.com/find/adnivicominfo
A list of contact information is available from:
http://www.agilent.com/find/assist
Microsoft, Windows, MS Windows, and Windows NT are U.S.
registered trademarks of Microsoft Corporation.
© Copyright Agilent Technologies, Inc. 2003-2005