Starting Download..
save Save

Where Can I Find Free Trials?

Take advantage of FREE 30-day software trials for the most popular applications, available as PC downloads or embedded on your instrument. Download a free trial, use it for 30 days and see how Keysight's design and test software can help you move from a myriad of alternatives to one clear decision with fingertip access to the deepest know-how. Achieve your next insight: it’s a download away.

Visit Free trials by application and technology to learn more about software solutions for a wide range of industry applications and technologies.


Product



Description



Free Software Trials

89600 VSA and WLA Software

The 89600 VSA software is a comprehensive set of tools for signal demodulation and vector signal analysis. These tools enable you to explore virtually every facet of a signal and optimize your most advanced designs.

► Free 89600 VSA trial

Free 89600 WLA trial

Control and Analysis Software for Advanced Power SuppliesThe 14585A control and analysis software is designed to control the advanced functions of, as well as analyze the data taken from, an N6705 DC Power Analyzer via the familiar controls of a PC.Free trial
M8000 Series Software for High-speed Bit Error Ratio (BER) Testers and Arbitrary Waveform GeneratorsKeep up to date and take advantage of the free 30-day trials for the BERTs M8000 series.Free trial
Optical Modulation Generator SoftwareThe 81195A optical modulation generator software introduces a new approach to optical test. Combined with the M8195A AWG it speeds up your test by a factor of up to 100 with its unique real-time mode.Free trial
Wideband Waveform Center SoftwareThe 81199A Wideband Waveform Center software helps you keep pace with higher frequencies, wider bandwidths and new standards. Key elements include the Wideband Waveform Creator signal-generation application and the Wideband Waveform analyzer application.Free trial
Oscilloscope SoftwareOscilloscope software gives you fast, accurate answers to your measurement questions, with the largest range of compliance and debugging application-specific oscilloscope software. These applications are engineered to work with your oscilloscope to quickly and easily provide exceptional insight into your signals.► Free trial
N1010A FlexDCA Sampling Oscilloscope SoftwareThe N1010A FlexDCA software runs Keysight’s digital communication analyzer (DCA) family of sampling oscilloscopes, enabling visualization and analysis of the analog properties of high-speed signals such as those used in wireline telecom and data center links.

N1010100A R&D Package trial

N1010200A MFG Package trial

N1010300A SI Package trial

Network Analyzer SoftwareNetwork analyzer software enables you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Software applications are available for PNA-X, PNA-L, PNA, and ENA network analyzers.► Free trial
BenchVue Software  BenchVue software for the PC makes it simple to connect, record and achieve results with your instruments with no programming.Free Trial
 
FieldFox Handheld Analyzer SoftwareFieldFox analyzer software offers flexibility to choose the capabilities for and easily upgrade in the future. Configure as a cable and antenna analyzer, vector network analyzer, spectrum analyzer and all-in-one combination analyzer.Free trial
Photonic Application SuiteThe Photonic Application Suite is a collection of advanced and basic software tools for making optical measurements, controlling fiberoptic instruments, and analyzing measurement results. Many components are free and some are licensed.► Free trial
Signal Optimizer SoftwareSignal Optimizer software is a unified software package for calibration, signal creation and analysis. It integrates Keysight measurement science and system calibration into an all-in-one task-based interface to confidently validate wider bandwidth applications including 5G designs.

Free trial

Signal Studio and Signal Creation SoftwareSignal Studio software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals—validated by Keysight—enhance the characterization and verification of your devices.► Free trial
Waveform Creator Application SoftwareThe M9099 Waveform Creator is a modular software application focused on easy development of complex baseband and vector signals used in the validation and test of digital communications products.► Free trial
X-Series Measurement ApplicationsGain efficiency with measurement integrity that ensures consistent and reliable results with X-Series measurement applications for modular and benchtop signal analyzers. The X-Series measurement applications offer a shared library of applications supporting cellular, wireless, and general purpose connectivity standards and provide continuity in measurements from R&D bench instruments to PXI.► Free trial
Electronic Design Software
PathWave Advanced Design Systems (ADS)PathWave ADS is the industry's leading Signal Integrity, RF/Microwave and Power Integrity design platform. ADS offers complete design integration for products such as cellular and portable phones, wireless networks, and radar and satellite communications systems.

Free trial
(for Signal Integrity)

Free trial
(for RF/Microwave)

Free trial
(for Power Electronics)

PathWave EM Design (EMPro)PathWave EM Design is the industry’s first 3D EM platform that completely integrates 3D EM simulation and the ADS design environment. The new and modern architecture offers unparalleled intuitiveness and removes the expense and overhead of maintaining disconnected tools. ► Free trial
PathWave System Design (SystemVue)PathWave System Design for electronic system-level (ESL) design enables system architects and algorithm developers to innovate the physical layer (PHY) of next-generation wireless and aerospace/defense communications systems. ► Free trial
PathWave RF Synthesis (Genesys)PathWave RF Synthesis provides self-supporting RF Board engineers affordable, practical design tools for RF component design to complete transceiver design including multi-element antenna arrays. ► Free trial
PathWave RFIC Design (GoldenGate)PathWave RFIC Design is an advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE). ► Free trial
PathWave Device Modeling (IC-CAP)PathWave Device Modeling is a complete device modeling solution for semiconductor modeling processes. ► Free trial
PathWave Model Builder (MBP)PathWave Model Builder is a one-stop solution that provides both automation and flexibility for silicon device modeling. ► Free trial
PathWave Model QA (MQA)PathWave Model QA provides the complete solution and framework to fabless design companies, IDMs, and foundries for SPICE model library validation, comparison, and documentation. ► Free trial
PathWave WaferPro (WaferPro Express)PathWave WaferPro is a wafer-level measurement and programming test software for use with a variety of instruments and wafer probes. ► Free trial
Programming & Productivity Software
MATLAB SoftwareMATLAB Software extends the capabilities of Keysight instruments with powerful tools for signal creation, measurement and data analysis.Free trial (Request free trial from MathWorks. Link takes you outside of Keysight)
Test Automation Platform Developer's SystemTest Automation Platform (TAP) developer's system provides powerful, flexible and extensible test sequence and test plan creation with additional capabilities that optimize test software development and overall performance. Build test solutions, maximizing productivity by using existing software development tools and infrastructure.Free trial
TestExec SL SoftwareTestExec SL software is a customizable, flexible test executive developed specifically for electronics manufacturing functional test applications across multiple industries.► Free trial
Visual Engineering Environment (VEE)Visual Engineering Environment (VEE) is a powerful graphical programming environment for automated test, measurement and advanced analysis. Keysight VEE consists of a family of products that are catered for your needs.► Free trial
Data Analytics Software
N8844A Data Analytics Web Service SoftwareKeysight's N8844A data analytics web service software enables designers and validation engineers to capture and store their test data.Free trial
IoT Device Test Software
Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement SuiteThe KS83301B provides the test steps for essential RF parameter testing such as input power measurement and receiver sensitivity with PER tests.Free trial
WLAN b/g/n Signaling Measurement SuiteThe KS83302B provides the test steps to perform essential RF parameter testing such as input power measurement and receiver sensitivity with PER tests on devices with WLAN radios.Free trial
Event-based Power Analysis SoftwareThe KS833A2A provides an intuitive user interface and displays RF/DC event waveforms in correlation with the current consumption and estimated battery life of IOT devices.Free trial
Was this helpful?


Didn't find what you're looking for?