Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Probes and Probe Accessories
- MX0106A InfiniiMax Differential Solder-in Head, 23 GHz
MX0106A InfiniiMax Differential Solder-in Head, 23 GHz
The MX0106A is a solder-in head allowing a soldered connection into the target for reliable hands-free connection. This probe head provides 23 GHz bandwidth and low capacitive loading.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- 23 GHz bandwidth when used with InfiniiMax MX0023A RC probe amp
- Very low probe loading, the differential input capacitance of 170 fF
- Reliable semi-permanent connection
- 6.4" coax cable length for reaching into tight spaces such as a DIMM socket
- A variable span of leads from 0.2 - 3.3 mm (8 to 130 mils)
- Wide operating temperature range of -55 to +150 °C
The MX0106A is a solder-in head allowing a soldered connection into the target for reliable hands-free connection. This probe configuration provides 23 GHz bandwidth and low capacitive loading for measuring both single-ended and differential signals. It utilizes strong 7 mils (or optional 4 mils) diameter nickel wires, which allow connection to very small, fine pitch targets, and the lead wires are replaceable. The solder-in head allows for a wide operating temperature of -55 to +150 °C.
Interested in a MX0106A?
Featured Resources for MX0106A InfiniiMax Differential Solder-in Head, 23 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility