Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9420A VXT PXIe Vector Transceiver

Sold By:

US$ 40,129 Typical Price*

Configure

Key Features and Functions
  • Rapid solution creation and faster throughput in manufacturing test of wireless components and IoT devices
  • Increase test density and reduce your footprint with up to four VXT instruments in one 18-slot chassis
  • Reduce development time with open-source test libraries and reference solutions 
  • Start closer to your finish line with built in real-time FPGA-accelerated measurements
  • Optimize test routines using proven software for standard-specific signal creation and analysis
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start

Standard Configurations

M9420A VXT Standalone Module for Stimulus/Response Measurements

  • Standalone modular vector transceiver configuration for power amplifier and component test
  • Frequency range from 60 MHz to 3.8 GHz (optional up to 6 GHz)
  • Modulation and analysis bandwidth of 40 MHz and 256 MSa memory (upgradeable to 160 MHz analysis bandwidth and 512 MSa memory)
  • Very linear, high output power to +18 dBm

US$ 40,129 Configured Price*

This Configuration Includes:
1 M9420A VXT PXIe Vector Transceiver
Bandwidth, 40 MHz (standard)
Memory, 256 MSa (standard)
Fast Power Servo (standard)
Return to Keysight Warranty - 3 years 
US$ 0
1 M9420A-504 Frequency range, 60 MHz to 3.8 GHz  US$ 36,481
1 M9420A-1EA High output power  US$ 3,648

M9420A VXT Standalone Module for Single Antenna Test

  • Standalone modular vector transceiver configuration for transceiver and single antenna test
  • Frequency range from 60 MHz to 6 GHz
  • Modulation and analysis bandwidth of 40 MHz (upgradeable to 160 MHz) and 512 MSa memory
  • Very linear, high output power to +18 dBm

US$ 57,849 Configured Price*

This Configuration Includes:
1 M9420A VXT PXIe Vector Transceiver
Bandwidth, 40 MHz (standard)
Fast Power Servo (standard)
Return to Keysight Warranty - 3 years 
US$ 0
1 M9420A-506 Frequency range, 60 MHz to 6 GHz  US$ 41,692
1 M9420A-M05 Memory, 512 MSa  US$ 2,085
1 M9420A-1EA High output power  US$ 3,648
1 M9420A-FDX Full duplex port  US$ 5,212
1 M9420A-HDX Half duplex port  US$ 5,212

M9420A VXT Compact Signal Generation and Analysis for Stimulus/Response Test

  • Vector transceiver with chassis and controller
  • Optimal for power amplifier and component test
  • Frequency range from 60 MHz to 6 GHz
  • Modulation and analysis bandwidth of 85 GHz (upgradeable to 160 MHz) and 512 MSa memory
  • Very linear, high output power to +18 dBm

This Configuration Includes:
1 US$ 52,637
1 M9018A PXIe Chassis: 18-slot, 3U, 4 GB/s, Gen 2 [Discontinued] M9018A PXIe Chassis: 18-slot, 3U, 4 GB/s, Gen 2 [Discontinued]   call
1 US$ 7,416
1 US$ 4,147
2 US$ 180
2 US$ 306

M9420A VXT Single-antenna Transceiver Testing

  • Vector transceiver with chassis and controller
  • For transceiver testing or integrated devices with a single antenna
  • Frequency range from 60 MHz to 6 GHz
  • Modulation bandwidth of 40 MHz (upgradeable to 160 MHz) and 512 MSa memory
  • Very linear, high output power to +18 dBm

This Configuration Includes:
1 US$ 57,849
1 M9018A PXIe Chassis: 18-slot, 3U, 4 GB/s, Gen 2 [Discontinued] M9018A PXIe Chassis: 18-slot, 3U, 4 GB/s, Gen 2 [Discontinued]   call
1 US$ 7,416
1 US$ 4,147
2 US$ 180
2 US$ 306

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade

Frequently Bought Together

 PXI Products
PXI Products
  • Get you to first PXI based measurement insight faster with the industry’s most accurate measurement science
  • Tackle your toughest RF/MW and Digital test and measurement challenges
  • Leverage from proven measurement algorithms
M9300A PXIe Frequency Reference: 10 MHz and 100 MHz
M9300A PXIe Frequency Reference: 10 MHz and 100 MHz
  • 1-slot PXIe module
  • Five 100 MHz outputs
  • One 10 MHz output
  • Internal 10 MHz OCXO timebase output
  • Locks to another reference with a value from 1 to 110 MHz.
S8900A PA Test Solution
S8900A PA Test Solution
  • Comprehensive software solution for PA/FEM tests
  • Based on Test Automation Platform (TAP)
  • Ready-to-use test software
  • Easy-to-customize test sequences

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.