Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

M9485A PXIe Multiport Vector Network Analyzer, 1 MHz to 9 GHz

Sold By:

Configure

Key Features and Functions
  • 1 MHz to 9 GHz
  • Up to 12-ports in one chassis, 24-ports in two chassis
  • Various applications - full N-port cal, FOM, Pulse, time-domain, noise figure and gain compression analysis capability
  • Improve accuracy, yield & margins with the best PXI VNA speed, dynamic range, trace noise and stability
  • Improve throughput with fast cycle time: 5 msec at 201 points, 2-port cal
  • Various configuration with standard test set and configurable test set
  • Assurance Plans
    Lock in support & peak performance from the start

Frequently Bought Together

M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
M9019A PXIe Chassis: 18-slot, 3U, 24 GB/s, Gen 3
  • 18 total slots: 16 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
  • Multi-chassis power-sequencing and front panel external trigger inputs/outputs
  • 800 W useable DC power (220-240 V input) and 42 W/slot cooling
M9037A PXIe High Performance Embedded Controller
M9037A PXIe High Performance Embedded Controller
  • Intel i7-4700EQ 2.4 GHz processor
  • Front removable 240 GB solid state drive
  • Up to 16 GB RAM Memory
 Accessories and options for PXI products
Accessories and options for PXI products
  • Equip your PXI modular products with quality accessories

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.