Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9950A FieldFox Handheld Microwave Analyzer, 32 GHz

Sold By:

US$ 28,198 Typical Price*

Configure

Key Features and Functions
  • 32 GHz max frequency
  • Carry world’s most integrated handheld µW analyzer: standard model includes cable and antenna analyzer
  • Expand capabilities with optional VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more
  • Save time by measuring DTF and TDR in a single sweep
  • Simultaneously measure all four S-parameters
  • Make accurate SA measurements (± 0.5 dB) without needing warm-up
  • Easily measure average and pulse power with a USB sensor
  • Lightest all-in-one analyzer at only 7.1 lb. (3.2 kg)
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • AC/DC adapter
  • Localized power cord
  • Battery –rechargeable Li Ion
  • LAN cable
  • Soft carrying case with backpack and shoulder strap
  • Quick Reference Guide
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Software for this Product

 N9950A FieldFox Handheld Software
N9950A FieldFox Handheld Software
  • Measurement capabilities to handle routine maintenance and in-depth troubleshooting
  • Maximize performance with VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more
  • Order with new instrument or upgrade an existing instrument
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Instrument Control Software
Instrument Control Software
From intuitive user interfaces to sophisticated automated test procedures Keysight has you covered.
  • Easily connect and control Instruments with no programming.
  • Acquire screen images and trace data in a few clicks.
  • Rapidly build custom automated test sequences in minutes.
  • APIs for controlling your instrument from your PC.

Frequently Bought Together

N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
  • Equip your FieldFox handheld analyzer with quality accessories
  • Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate
N9911X Economical Waveguide Calibration Components
N9911X Economical Waveguide Calibration Components
  • WR-137, WR-90, WR-62, and WR-42 waveguide components
  • Waveguide to coax adapters
  • Termination (load), short, and 1/4 wavelength offset parts
  • Metric and imperial flange sizes available
     

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.