Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9020A MXA Signal Analyzer, 10 Hz to 26.5 GHz

Sold By:
Product will be discontinued: 01 December 2018

US$ 29,424 Typical Price*

Configure

Key Features and Functions
  • Accelerate the development of wireless devices with the speed, performance & applications to adapt to evolving test requirements
  • Shorten test times with rapid local measurements, display updates, marker peak searches & fast sweep
  • Simplify testing with fast one-button measurements from X-Series apps: LTE, WLAN, MSR & more
  • Capture elusive or transient signals with full-band real-time spectrum analysis
  • Perform deeper troubleshooting with the 89600 VSA software
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Spectrum analyzer measurement application
  • Dual-core, high-performance processor, 8 GB RAM, removable solid-state drive
  • Frequency reference
  • Fine-step mechanical attenuator
  • 10 MHz/25 MHz analysis bandwidth
  • Enhanced phase noise
  • Windows Embedded Standard 7
  • Real-time link (40 MHz bandwidth)
  • Benchtop configuration
  • Mouse
  • User guide
  • Front-panel protective cover
  • Country-specific power cord
  • 3-year return-to-Keysight warranty

Standard Configurations

MXA, RF Narrowband, 3.6 GHz, 25 MHz Bandwidth

  • Base configuration starting price point for a mid-range analyzer
  • Ideal for in-channel testing
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

US$ 29,424 Configured Price*

This Configuration Includes:
1 N9020A MXA Signal Analyzer
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9020A-503 Frequency range, 10 Hz to 3.6 GHz  US$ 29,424
1 N9020A-B25 Analysis Bandwidth, 25 MHz (standard)  US$ 0
1 N9020A-W7X Operating system, Windows Embedded Standard 7  US$ 0

MXA, Enhanced Sensitivity, 26.5 GHz, 25 MHz Bandwidth

  • Most popular mid-range hardware configuration
  • Ideal for in-channel and harmonic testing, and spurious measurements
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

US$ 59,587 Configured Price*

This Configuration Includes:
1 N9020A MXA Signal Analyzer
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9020A-526 Frequency range, 10 Hz to 26.5 GHz  US$ 51,840
1 N9020A-B25 Analysis Bandwidth, 25 MHz (standard)  US$ 0
1 N9020A-P26 Preamplifier, 26.5 GHz  US$ 7,747
1 N9020A-W7X Operating system, Windows Embedded Standard 7  US$ 0

MXA, Real-Time Analysis, 26.5 GHz, 85 MHz Bandwidth

  • Starting configuration for real-time spectrum analysis on a mid-range signal analyzer
  • Ideal for capturing intermittent and elusive signals
  • 85 MHz real-time and analysis bandwidth frequency mask trigger as short as 17.3 micro seconds
  • Easily configured or upgraded with additional features, capabilities, and applications for all other “must-have” traditional signal analysis

US$ 78,255 Configured Price*

This Configuration Includes:
1 N9020A MXA Signal Analyzer
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9020A-526 Frequency range, 10 Hz to 26.5 GHz  US$ 51,840
1 N9020A-B85 Analysis bandwidth, 85 MHz  US$ 15,000
1 N9020A-MPB Microwave preselector bypass  US$ 3,269
1 N9020A-W7X Operating system, Windows Embedded Standard 7  US$ 0
1 N9020A-RT1 Real-time analysis up to maximum available BW, basic detection license  US$ 8,146

MXA, WLAN 802.11a/b/g/n/ac, 26.5 GHz, 160 MHz Bandwidth

  • Powerful mid-range signal analysis tool on R&D bench or manufacturing
  • Ideal for analyzing complex digitally modulated signals such as 802.11ac
  • 160 MHz analysis bandwidth
  • Microwave preselector bypass for excellent IF performance
  • Easily configured or upgraded with additional features, capabilities, and applications

US$ 94,025 Configured Price*

This Configuration Includes:
1 N9020A MXA Signal Analyzer
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9020A-526 Frequency range, 10 Hz to 26.5 GHz  US$ 51,840
1 N9020A-B1X Analysis bandwidth, 160 MHz  US$ 20,001
1 N9020A-MPB Microwave preselector bypass  US$ 3,269
1 N9020A-W7X Operating system, Windows Embedded Standard 7  US$ 0
1 N9077A WLAN 802.11a/b/g/n/ac/ah/af Measurement Application  US$ 0
1 N9077A-2FP WLAN 802.11a/b/g/j/p measurement application, fixed perpetual license  US$ 8,793
1 N9077A-3FP WLAN 802.11n measurement application, fixed perpetual license  US$ 5,062
1 N9077A-4FP WLAN 802.11ac measurement application, fixed perpetual license  US$ 5,060

MXA, 3GPP W-CDMA, LTE, GSM, 26.5 GHz, 25 MHz Bandwidth

  • Powerful mid-range signal analysis tool on R&D bench or manufacturing
  • Ideal for analyzing complex digitally modulated signals such as 3GPP W-CDMA, LTE (both FDD and TDD), and GSM cellular standards
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and applications

US$ 135,281 Configured Price*

This Configuration Includes:
1 N9020A MXA Signal Analyzer
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9020A-526 Frequency range, 10 Hz to 26.5 GHz  US$ 51,840
1 N9020A-B1X Analysis bandwidth, 160 MHz  US$ 20,001
1 N9020A-MPB Microwave preselector bypass  US$ 3,269
1 N9020A-W7X Operating system, Windows Embedded Standard 7  US$ 0
1 N9071A GSM/EDGE/Evo Measurement Application  US$ 0
1 N9071A-2FP GSM/EDGE measurement application, fixed perpetual, license  US$ 5,889
1 N9071A-3FP EDGE Evo measurement application, fixed perpetual license  US$ 5,431
1 N9073A W-CDMA/HSPA+ Measurement Application  US$ 0
1 N9073A-1FP W-CDMA Measurement application, fixed perpetual license  US$ 9,073
1 N9073A-2FP HSDPA/HSUPA measurement application, fixed perpetual license  US$ 6,988
1 N9073A-3FP HSPA+ Measurement Application, fixed perpetual license  US$ 2,366
1 N9080B LTE/LTE-Advanced FDD measurement application  US$ 0
1 N9080B-1FP LTE FDD measurement application, fixed perpetual license  US$ 15,212
1 N9082B LTE/LTE-Advanced TDD measurement application  US$ 0
1 N9082B-1FP LTE TDD measurement application, fixed perpetual license  US$ 15,212

MXA, LTE-Advanced FDD, VSA Software, 26.5 GHz, 125 MHz Bandwidth

  • Powerful mid-range signal analysis tool for R&D bench or manufacturing
  • Ideal for analyzing complex digitally modulated signals for 3GPP LTE-A cellular standard
  • 125 MHz analysis bandwidth
  • 89600 VSA software for LTE-Advanced FDD Modulation Analysis
  • Easily configured or upgraded with additional features, capabilities, and applications

US$ 98,561 Configured Price*

This Configuration Includes:
1 US$ 73,109
1 US$ 25,452

MXA, Fast Sweep, 2 GB Capture Memory, 26.5 GHz, 25 MHz Bandwidth

  • Mid-range hardware configuration for fast sweep capability
  • 2 GB capture memory
  • Ideal for in-channel and harmonic testing and spurious measurements
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities and parametric test applications

US$ 56,199 Configured Price*

This Configuration Includes:
1 N9020A MXA Signal Analyzer
Enhanced phase noise performance (standard)
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9020A-526 Frequency range, 10 Hz to 26.5 GHz  US$ 51,840
1 N9020A-B25 Analysis Bandwidth, 25 MHz (standard)  US$ 0
1 N9020A-DP2 Digital Processor, 2 GB Capture Memory  US$ 4,359
1 N9020A-W7X Operating system, Windows Embedded Standard 7  US$ 0

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 PSG Signal Generators
PSG Signal Generators
The most trusted microwave sources, with thousands deployed in hundreds of programs globally
  • Generate trusted microwave signals: get metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
  • Reduce the time you spend on signal creation with Signal Studio software
  • Take advantage of increased performance, flexibility & speed when you replace a legacy source with the code-compatible PSG
 X-Series Signal Generators (MXG, EXG)
X-Series Signal Generators (MXG, EXG)
Test your very best designs with a golden reference in R&D and essential signals in manufacturing
  • Take your devices to the limit with purity and precision fine-tuned for the highest performance
  • Achieve faster throughput & greater uptime with cost-effective essential signal generation
  • Drive today’s most advanced microwave systems with the best alternatives in size, speed and cost to the metrology-grade PSG
  • Reduce time you spend on signal creation with Signal Studio software
  • Lower your cost of ownership with 3-year cal cycles and the most comprehensive solutions for self-maintenance

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.