Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8267D PSG Vector Signal Generator, 100 kHz to 44 GHz

Sold By:

Configure

Key Features and Functions
  • Test advanced receivers with realistic wideband radar, EW and Satcom waveforms with metrology-grade performance and versatile capabilities
  • Simulate complex electromagnetic environments with up to 4 GHz of bandwidth
  • Reduce the time you spend creating  complex signals with Signal Studio software: pulse building, noise power ratio (NPR), multi-tone signals, wireless & more
  • Master your most complex signal requirements with the industry’s best SSB phase noise:  143 dBc/Hz at 1 GHz (10 kHz offset)
  • Warranty Plans
    Industy-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Electronic attenuator
  • High output power
  • Amplitude range of +23 to -130 dBm
  • Standard spectral purity
  • CW signal generation
  • Vector (IQ) modulator
  • 3.5 mm (f) to 3.5 mm (f) connector adapter (20 GHz model only)
  • 2.4 mm (f) to 2.4 mm (f) and 2.4 mm (f) to 2.9 mm (f) connector adapters (31.8 and 44 GHz models only)
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • 3-year return-to-Keysight warranty

Standard Configurations

PSG, Vector, Component & Receiver Test, 13 GHz

  • Vector signal generator configuration ideal for microwave component and receiver testing
  • -130 to +22 dBm amplitude range
  • Easily configured with additional features and capabilities

US$ 60,409 Configured Price*

This Configuration Includes:
1 E8267D PSG vector signal generator
Standard connector ( 3.5 mm )
Standard front and rear panel connector configuration
Download the product manual from the Keysight website
Standard adapter 3.5mm F to 3.5mm F
Return to Keysight Warranty - 3 years 
US$ 0
1 E8267D-513 Frequency range from 250 kHz to 13 GHz  US$ 60,409

PSG, Vector, Multi-tone & NPR Test, Internal Baseband Generator, 20 GHz

  • Vector signal generator configuration ideal for SATCOM testing
  • -130 dBm to +22 dBm amplitude range to supply accurate signal levels
  • Internal baseband generator, 64 MSa memory to create realistic SATCOM waveforms
  • N7621B Signal Studio for multi-tone and noise power ratio testing for SATCOM applications
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

PSG, Vector, Radar Test, External IQ Modulation, 32 GHz

  • Vector signal generator configuration ideal for electronic warfare testing
  • -130 dBm to +21 dBm amplitude range to supply accurate signal levels
  • 4 GHz external IQ modulation bandwidth to create realistic EW signals at carrier frequencies up to 44 GHz
  • Phase coherent capability to link multiple vector PSG’s to generate multiple phase-coherent signals
  • N7620B Signal Studio for pulse building of realistic EW signals
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

PSG, Vector, EW Test, External IQ Modulation, Phase Coherent, 44 GHz

  • Vector signal generator configuration ideal for electronic warfare testing
  • -130 dBm to +21 dBm amplitude range to supply accurate signal levels
  • 4 GHz External IQ modulation bandwidth to create realistic EW signals at carrier frequencies up to 44 GHz
  • Phase coherent capability to link multiple vector PSG’s to generate multiple phase-coherent signals
  • N7620B Signal Studio for pulse building of realistic EW signals
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

Software for this Product

 Signal Studio and Signal Creation Software
Signal Studio and Signal Creation Software
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 SystemVue ESL Software
SystemVue ESL Software
  • Best-in-class RF fidelity for baseband/PHY environments
  • Integration with Test accelerates real-world maturity & streamlines your model-based design flow
  • Priced for networked workgroups to maximize design re-use and capitalize on Baseband & RF synergies
 Other Software for the PSG
Other Software for the PSG
Download your next insight
  • Customize your measurements and signals with MATLAB
  • Perform commands and easily create, edit and replay command sequences

Frequently Bought Together

N9030A PXA Signal Analyzer, 3 Hz to 50 GHz
N9030A PXA Signal Analyzer, 3 Hz to 50 GHz
  • Drive your evolution in the demanding applications of aerospace, defense & commercial communications with 160 MHz analysis bandwidth & industry-leading performance
  • Extend frequency up to 110 GHz with Keysight smart mixers; to THz with others
  • Capture transient or intermittent signals with real-time spectrum analysis
  • Simplify application-specific testing with X-Series apps: phase noise, noise figure, LTE-Advanced, WLAN & more
  • Perform deeper troubleshooting with the 89600 VSA software
M8190A 12 GSa/s Arbitrary Waveform Generator
M8190A 12 GSa/s Arbitrary Waveform Generator
  • A Keysight AWG
  • The source of greater fidelity
  • Delivers high resolution and wide bandwidth simultaneously
 Other Products Used with the PSG
Other Products Used with the PSG
Get the most value out of your PSG with these accessories
  • Extend the frequency range of microwave systems
  • Operate multiple signal generators in a phase locked & coherent mode
  • Get fast and flexible digital inputs and outputs
  • Simplify test setups and gain the best measurement results with test accessories

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.