Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9040B UXA Signal Analyzer, Multi-touch, 3 Hz to 50 GHz

Sold By:

Configure

Key Features and Functions
  • See the real performance of your design with wider (to 1 GHz), deeper views of the most challenging signals
  • Measure the spectral purity of your design with industry-leading phase noise and 78 dBc spurious-free dynamic range across 510 MHz bandwidth
  • Extend RF input frequency up to 110 GHz with Keysight smart mixers; to THz with 3rd party solutions
  • Capture intermittent signals with gap-free real-time spectrum analysis
  • Capture lower-level spurious signals with an improved DANL low noise path
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Wideband IF output
  • Enhanced display package
  • External mixing
  • Microwave preselector bypass
  • Low noise path
  • Low frequency enabled
  • Fine step mechanical attenuator
  • Digital processor with 2 GB capture memory
  • Enhanced phase noise
  • Fast sweep capability
  • LO/IM nulling
  • Noise floor extension; instrument alignment
  • Precision frequency reference
  • Real-time data link (up to 40 MHz BW)
  • Intel Core i7 CPU module, 16 GB RAM
  • Microsoft Windows Embedded Standard (WES) operating system
  • Spectrum analyzer application
  • Country-specific power cord
  • Getting Started Guide
  • Front and rear panel covers
  • UXA start-up assistance
  • 3-year return-to-Keysight warranty

Standard Configurations

UXA, RF Narrowband, 8.4 GHz, 10 MHz Bandwidth

  • Base configuration starting price point for a high-performance analyzer
  • 10 MHz analysis bandwidth
  • Phase noise at 1 GHz -136 dBc/Hz at 10 kHz offset
  • Diagnose design issues in LO’s and synthesizers
  • External mixing, low noise path, Noise Floor Extension, enhanced display package, IF output are standard
  • Ideal for benchtop use with multi-touch user interface and familiar X-Series menu structure
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

UXA Microwave Narrowband – 13.6 GHz, 10 MHz Bandwidth, Phase Noise Measurement Application

  • Enhanced phase noise performance with direct digital synthesis LO
  • 10 MHz analysis bandwidth
  • Phase noise at 1 GHz -136 dBc/Hz at 10 kHz offset
  • Phase Noise Measurement Application for easy 1-button operation for frequency and time domain phase noise analysis
  • Ideal for benchtop use with multi-touch user interface and familiar X-Series menu structure
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

UXA Microwave Narrowband – 26.5 GHz, 10 MHz Bandwidth, Enhanced Sensitivity

  • Most popular ultra high-performance hardware configuration
  • 10 MHz analysis bandwidth
  • Internal preamplifer up to 26.5 GHz
  • Provides in-channel and harmonic testing, and  spurious measurements
  • External mixing, low noise path, Noise Floor Extension, enhanced display package, IF output are standard
  • Ideal for benchtop use with multi-touch user interface and familiar X-Series menu structure
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

UXA RF Signal and Real-time Spectrum Analyzer – 8.4 GHz, 255 MHz Bandwidth

  • Base configuration for real-time spectrum  analysis
  • 255 MHz real-time and analysis bandwidth
  • 100% probability of intercept (POI) as short as 17.3 micro second
  • Ideal for capturing intermittent and elusive signals
  • Microwave preselector bypass included as standard
  • Ideal for benchtop use with multi-touch user interface and familiar X-Series menu structure
  • Easily configured with additional features, capabilities and applications

Contact us to discuss this configuration.

Contact an Expert

N9040B UXA Microwave Signal and Real-time – 26.5 GHz, 510 MHz Bandwidth, Enhanced Sensitivity

  • Most powerful high-performance signal analysis tool on an R&D bench
  • 510 MHz real-time and analysis bandwidth
  • 100% probability of intercept (POI) as short as 3.517 micro second
  • Captures intermittent and elusive signals
  • Analyze ultra-narrow pulse signals such as pulse radar
  • Provides industry best IF performance
  • Microwave preselector bypass included as standard
  • Ideal for benchtop use with multi-touch user interface and familiar X-Series menu structure
  • Easily configured with additional features, capabilities, and applications

Contact us to discuss this configuration.

Contact an Expert

N9040B UXA mmW Narrowband for Basic Spectrum Analysis - 50 GHz, 40 MHz Bandwidth

  • Input frequencies to 50 GHz (mmWave) with preamplifier for increased sensitivity
  • 40 MHz analysis bandwidth
  • Provides in-channel and harmonic testing, and  spurious measurements
  • External mixing, low noise path, Noise Floor Extension, enhanced display package, rear panel aux IF output are standard
  • Ideal for benchtop use with multi-touch user interface and familiar X-Series menu structure
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

N9040B UXA mmW Wideband for Real-Time Spectrum Analysis - 50 GHz, 510 MHz Bandwidth

  • The most demanding applications require the most powerful high-performance mmWave signal analysis tool on an R&D bench
  • 510 MHz real-time analysis bandwidth
  • Capture intermittent and elusive signals with 100% probability of intercept (POI) as short as 3.517 micro second
  • Real-time IQ data streaming for bandwidths up to 255 MHz
  • Provides industry best IF performance
  • Microwave preselector bypass included as standard
  • Ideal for benchtop use with multi-touch user interface and familiar X-Series menu structure
  • Easily configured with additional features, capabilities, and applications

Contact us to discuss this configuration.

Contact an Expert

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 PSG Signal Generators
PSG Signal Generators
The most trusted microwave sources, with thousands deployed in hundreds of programs globally
  • Generate trusted microwave signals: get metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
  • Reduce the time you spend on signal creation with Signal Studio software
  • Take advantage of increased performance, flexibility & speed when you replace a legacy source with the code-compatible PSG
 Smart Harmonic Mixers
Smart Harmonic Mixers
  • Auto LO amplitude adjustment to compensate cable loss
  • Vector correction data: magnitude and phase
  • Auto LO alignment at start up, Auto set default frequency and LO harmonic
  • USB plug-and play connection
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: Croatia. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).