Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

MSOS054A High-Definition Oscilloscope: 500 MHz, 4 Analog plus 16 Digital Channels

Sold By:

Configure

Key Features and Functions
  • 500 MHz bandwidth (upgradable)
  • 4 analog plus 16 digital channels
  • Capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
  • Get superior signal integrity with system ENOB of 8.1 bits and 10-bit analog-to-digital converter (ADC)
  • Gain increased usability with the multi-touch supported 15 “ capacitive touch screen and solid state drive for fast boot and reliability
  • Improve your testing with a wide range of protocol, compliance, and analysis software
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • Four N2873A 500-MHz passive probes
  • Probe accessory pouch
  • Keysight I/O libraries suite
  • Localized power cord, front panel cover
  • 8 GHz BNC calibration cable
  • Keyboard and mouse
  • User guide and programmer’s guide ship on oscilloscope drive
  • Service guide available on Keysight.com
  • 16-channel flying lead set logic probe, MSO cable, and MSO calibration fixture.

Software for this Product

 S-Series Protocol Applications
S-Series Protocol Applications
Simplify the debugging of your design
  • More than 19 protocol decoders are available
  • Converts DSO or MSO physical layer acquisitions into packets for specific protocols
  • Quickly move between physical and protocol layer information using the time-correlated tracking marker
 S-Series Compliance Applications
S-Series Compliance Applications
Get deep technical expertise
  • Test to the exact specifications of each technology standard
  • Keysight experts participate in multiple technology boards and committees
 S-Series Analysis Applications
S-Series Analysis Applications
Gain insight into the causes of signal jitter
  • Full offline capability allows you to test from simulation through silicon debug
  • Power application to provide a full suite of power measurements that run directly on your oscilloscope
  • Open tightly shut eyes with equalization

Frequently Bought Together

 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

Industry Awards

  • DesignCon Best in Design & Test Finalist
    DesignCon Best in Design & Test Finalist
  • ECN Impact Award Finalist
    ECN Impact Award Finalist

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.