Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5173B EXG X-Series Microwave Analog Signal Generator, 9 kHz to 40 GHz

Sold By:

Configure

Key Features and Functions
  • Balance budget & performance to address parametric testing of microwave components & receivers
  • Perform LO up conversion for microwave backhaul links or CW blocking for receiver testing
  • Maximize test throughput with 600-µs frequency switching
  • Characterize microwave filters & amplifiers with the best combination of output power, low harmonics & full step attenuation
  • Use as a high-stability system reference: the standard high-performance OCXO has an aging rate of 5x10-10 parts/day
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Standard output power, +18 dBm
  • CW signal generation
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • 3-year return-to-Keysight warranty

Standard Configurations

EXG, MW Analog, Base Performance, 20 GHz

  • Basic hardware configuration
  • Ideal for LO substitution measurements
  • -101 dBc/Hz phase noise, 20 kHz offset, 10 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

EXG, MW Analog, Extended Amplitude Range, 20 GHz

  • A popular hardware configuration
  • Ideal for LO substitution, component and receiver sensitivity measurements
  • -101 dBc/Hz phase noise, 20 kHz offset, 10 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

EXG, MW Analog, Component & Receiver Sensitivity Tests, 20 GHz

  • A performance hardware configuration
  • Ideal for component and receiver sensitivity tests, as well as analog modulation measurements
  • -101 dBc/Hz phase noise, 10 kHz offset, 10 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

EXG, MW Analog, Component & Receiver Sensitivity Tests, 40 GHz

  • A performance hardware configuration
  • Ideal for component and receiver sensitivity tests and analog modulation measurements
  • -101 dBc/Hz phase noise, 10 kHz offset, 10 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

Software for this Product

 Command Expert
Command Expert
  • Find and perform commands without any programming
  • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
  • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Frequently Bought Together

 X-Series Signal Analyzers
X-Series Signal Analyzers
Design, test and deliver your next breakthrough with our most advanced signal analysis
  • Choose from Wide-open real-time analysis to low-cost essential measurements
  • Achieve deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Evolve as technology changes with post-purchase upgrades such as frequency, bandwidth, real-time, CPU and more
  • Drive consistent measurements across your organization, no matter which instruments you choose to use, with 100% code-compatibility from R&D to manufacturing
 Power Meters & Power Sensors
Power Meters & Power Sensors
  • Measure peak and average power
  • Operate with various sensor types
  • Accurately measure the power of RF and microwave signals
  • High performance solutions for peak and average power measurements
 Other Products Used with EXG
Other Products Used with EXG
Maximize your investment with these other products used with the EXG
  • Extend the frequency of your microwave signal generator to millimeter wave
  • Simplify test setups and gain the best measurement results with RF and microwave test accessories

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.