Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5182B MXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz

Sold By:

Configure

Key Features and Functions
  • Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
  • Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
  • Test wideband devices with factory-equalized 160 MHz RF bandwidth
  • Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
  • Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Standard phase noise
  • Standard output power, +18 dBm
  • Electronic attenuator
  • CW signal generation
  • Vector (IQ) modulator
  • 50-W reverse power protection
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • 3-year return-to-Keysight warranty

Standard Configurations

MXG, Vector, Base Performance, 3 GHz, 80 MHz Bandwidth

  • General-purpose performance vector signal generation, 9 kHz to 3 GHz, 80 MHz bandwidth
  • -134 dBc/Hz phase noise at 20 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional performance and capabilities

Contact us to discuss this configuration.

Contact an Expert

MXG, Vector, LTE-Advanced PA Test, 3 GHz, 160 MHz Bandwidth

  • LTE-Advanced high-performance PA testing vector signal generation, 9 kHz to 3 GHz, +24 dBm power, 160 MHz bandwidth
  • Extremely linear power with < -69 dBc adjacent channel leakage (10 MHz LTE e-TM 1.1 at +5 dBm rms power)
  • Up to 0.2% EVM (10 MHz LTE e-TM 3.1 at +10 dBm rms output power)
  • Signal Studio for LTE-Advanced FDD enables fast and easy signal creation
  • Easily configured with additional performance and capabilities

Contact us to discuss this configuration.

Contact an Expert

MXG, Vector, WLAN 802.11ac Test, MIMO Ready, 6 GHz, 160 MHz Bandwidth

  • WLAN 802.11ac high-performance testing vector signal generation, 9 kHz to 6 GHz, +19 dBm power, 160 MHz bandwidth
  • Extremely linear power up to 0.4% EVM with 160 MHz 802.11ac at +3 dBm
  • MIMO ready with master-slave synchronization, multiple sources
  • Signal Studio for WLAN enables fast and easy 802.11ac signal creation for PA and Rx testing
  • Easily configured with additional performance and capabilities

Contact us to discuss this configuration.

Contact an Expert

MXG, Vector, LTE BTS (eNodeB), Real-Time Baseband, 3 GHz, 80 MHz Bandwidth

  • LTE BTS (eNode-B) conformance test vector signal generation, 9 kHz to 3 GHz, real-time HARQ ACK/NACK testing
  • High power with extreme linearity with < -69 dBc LTE ACPR and up to 0.2% LTE EVM
  • Signal Studio for LTE FDD enables easy conformance testing including real-time throughput receiver performance test
  • Easily configured with additional performance and capabilities

Contact us to discuss this configuration.

Contact an Expert

MXG, Vector, GNSS Receiver, Real-Time Baseband, 3 GHz, 80 MHz Bandwidth

  • 9 kHz to 3 GHz, real-time multi-satellite simulation
  • Signal Studio for GNSS enables receiver testing for GPS, GLONASS, Beidou, Galileo
  • Simulate up to 56 channels for line-of-sight and multipath signals
  • Real-time changes to satellite visibility, power, pseudorange error, and multipath
  • Supports static or dynamic scenarios for stationary or moving receivers
  • Up to 7 days continuous scenario generation mode
  • Easily configured to add 2G,3G and 4G applications including WLAN

Contact us to discuss this configuration.

Contact an Expert

MXG, Vector, Radio Test, Real-Time Baseband, 3 GHz, 80 MHz Bandwidth

  • Police and military radio testing vector signal generation, 9 kHz to 3 GHz, +18 dBm power, 80 MHz bandwidth
  • -134 dBc/Hz phase noise at 20 kHz offset on a 1 GHz carrier signal for blocker testing
  • Real-time custom modulation for APCO25, TETRA, QAM, FSK, QPSK and more
  • AM, FM, PM and narrow pulse modulation
  • Multiple internal function generators for composite modulation and SINAD audio test
  • Easily configured with additional capabilities, such as LTE

Contact us to discuss this configuration.

Contact an Expert

MXG, Vector, Digital Video, Real-Time Baseband, 3 GHz, 80 MHz Bandwidth

  • Digital video test vector signal generation, 9 kHz to 3 GHz, 80 MHz bandwidth
  • Objective BER receiver sensitivity testing and subjective video quality testing
  • Real-time modulation with 512 Msamples memory enables continuous PN23 data or 2 hours of MPEG streaming
  • Easily configured with additional performance and broadcast standards

Contact us to discuss this configuration.

Contact an Expert

Software for this Product

 Signal Studio Software
Signal Studio Software
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 SystemVue ESL Software
SystemVue ESL Software
  • Best-in-class RF fidelity for baseband/PHY environments
  • Integration with Test accelerates real-world maturity & streamlines your model-based design flow
  • Priced for networked workgroups to maximize design re-use and capitalize on Baseband & RF synergies
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 X-Series Signal Analyzers
X-Series Signal Analyzers
Design, test and deliver your next breakthrough with our most advanced signal analysis
  • Choose from Wide-open real-time analysis to low-cost essential measurements
  • Achieve deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Evolve as technology changes with post-purchase upgrades such as frequency, bandwidth, real-time, CPU and more
  • Drive consistent measurements across your organization, no matter which instruments you choose to use, with 100% code-compatibility from R&D to manufacturing
 Power Meters & Power Sensors
Power Meters & Power Sensors
  • Measure peak and average power
  • Operate with various sensor types
  • Accurately measure the power of RF and microwave signals
  • High performance solutions for peak and average power measurements
 Other Products Used with the MXG
Other Products Used with the MXG
Maximize your investment with these other products used with the MXG
  • Simplify test setups and gain the best measurement results with RF and microwave test accessories
  • Get fast and flexible digital inputs and outputs with the digital signal interface module

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.