Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5181B MXG X-Series RF Analog Signal Generator, 9 kHz to 6 GHz

Sold By:

Configure

Key Features and Functions
  • Take your devices & designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
  • Drive power amplifiers & characterize nonlinear behavior with industry-leading output power
  • Thoroughly test receiver performance by simulating complex analog modulation scenarios with multi-function generator capability
  • Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Standard phase noise
  • Standard output power, +18 dBm
  • Electronic attenuator
  • CW signal generation
  • 50-W reverse power protection
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • 3-year return-to-Keysight warranty

Standard Configurations

N5181B MXG Base - 3 GHz Analog

  • Basic hardware configuration
  • Ideal for LO substitution measurements
  • -134 dBc/Hz phase noise at 20 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

MXG, Analog, High Output Power, LO Substitution, 3 GHz

  • Ideal for LO substitution, and power calibration and device characterization
  • -134 dBc/Hz phase noise at 20 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

MXG, Analog, Component & Receiver Sensitivity Tests, 3 GHz

  • A performance hardware configuration
  • Ideal for component and receiver sensitivity tests, as well as analog modulation measurements
  • -134 dBc/Hz phase noise at 20 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

MXG, Analog, Component & Receiver Sensitivity Tests, 6 GHz

  • A performance hardware configuration
  • Ideal for component and receiver sensitivity tests, as well as analog modulation measurements
  • -146 dBc/Hz phase noise at 10 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

Software for this Product

 Signal Studio Software
Signal Studio Software
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 X-Series Signal Analyzers
X-Series Signal Analyzers
Design, test and deliver your next breakthrough with our most advanced signal analysis
  • Choose from Wide-open real-time analysis to low-cost essential measurements
  • Achieve deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Evolve as technology changes with post-purchase upgrades such as frequency, bandwidth, real-time, CPU and more
  • Drive consistent measurements across your organization, no matter which instruments you choose to use, with 100% code-compatibility from R&D to manufacturing
 Power Meters & Power Sensors
Power Meters & Power Sensors
  • Measure peak and average power
  • Operate with various sensor types
  • Accurately measure the power of RF and microwave signals
  • High performance solutions for peak and average power measurements
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.