Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5172B EXG X-Series RF Vector Signal Generator, 9 kHz to 6 GHz

Sold By:

US$ 22,372 Typical Price*

Configure

Key Features and Functions
  • Achieve faster throughput and greater uptime with cost-effective performance optimized for manufacturing test
  • Perform basic parametric testing of components and functional verification of receivers with industry-leading ACPR, EVM, and output power
  • Reduce the time you spend on signal creation with Signal Studio software; purchase only the waveforms you need with 5- and 50-pack licensing
  • Minimize downtime and expenses with self-maintenance solutions and low-cost repairs
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Standard output power, +18 dBm
  • Electronic attenuator
  • CW signal generation
  • Vector (IQ) modulator
  • 50-W reverse power protection
  • Country-specific power cord
  • Documentation set (CD-ROM)
  • 3-year return-to-Keysight warranty

Standard Configurations

EXG, Vector, Base Performance, 3 GHz, 60 MHz Bandwidth

  • General-purpose performance vector signal generation, 9 kHz to 3 GHz with 60 MHz bandwidth
  • -121 dBc/Hz phase noise at 20 kHz offset on a 1 GHz carrier signal
  • Easily configured with additional performance and capabilities

US$ 22,372 Configured Price*

This Configuration Includes:
1 N5172B EXG X-Series RF Vector Signal Generator
Standard front panel connector configuration
CD-ROM containing the documentation set
Return to Keysight Warranty - 3 years 
US$ 0
1 N5172B-503 Frequency range, 9 kHz to 3 GHz  US$ 18,098
1 N5172B-653 ARB baseband generator (60 MHz RF bandwidth, 32 Msa)  US$ 4,274

EXG, Vector, Mobile Device Manufacturing, 3 GHz, 60 MHz Bandwidth

  • Mobile device manufacturing vector signal generation, 9 kHz to 3 GHz with 60 MHz bandwidth
  • <600 us switching speed, +18 dBm power, low EVM and ACPR
  • Ready for any device type: Load 50 waveforms of any technology supported by Signal Studio (2G, 3G, 4G, WLAN, Bluetooth , GPS and more)
  • Ideal for PA, femtocell’s, or set top box manufacturing
  • Easily configured with additional performance and capabilities

US$ 34,081 Configured Price*

This Configuration Includes:
1 N5172B EXG X-Series RF Vector Signal Generator
Standard front panel connector configuration
CD-ROM containing the documentation set
Return to Keysight Warranty - 3 years 
US$ 0
1 N5172B-503 Frequency range, 9 kHz to 3 GHz  US$ 18,098
1 N5172B-UNZ Fast switching  US$ 3,400
1 N5172B-653 ARB baseband generator (60 MHz RF bandwidth, 32 Msa)  US$ 4,274
1 N5172B-250 Waveform license 50-pack1  US$ 8,309

EXG, Vector, LTE-Advanced PA Test, 3 GHz, 120 MHz Bandwidth

  • LTE-Advanced high-performance PA testing vector signal generation, 9 kHz to 3 GHz, +24 dBm power, 120 MHz bandwidth
  • Extremely linear power with < -69 dBc adjacent channel leakage (10 MHz LTE e-TM 1.1 at +5 dBm rms power)
  • Up to 0.2% EVM (10 MHz LTE e-TM 3.1 at +10 dBm rms output power)
  • Signal Studio for LTE-Advanced FDD enables fast and easy signal creation
  • Easily configured with additional performance and capabilities

US$ 42,575 Configured Price*

This Configuration Includes:
1 N5172B EXG X-Series RF Vector Signal Generator
Standard front panel connector configuration
CD-ROM containing the documentation set
Return to Keysight Warranty - 3 years 
US$ 0
1 N5172B-503 Frequency range, 9 kHz to 3 GHz  US$ 18,098
1 N5172B-1EA High output power  US$ 2,833
1 N5172B-655 Upgrade baseband generator from 60 to 120 MHz RF bandwidth  US$ 5,342
1 N5172B-653 ARB baseband generator (60 MHz RF bandwidth, 32 Msa)  US$ 4,274
1 N5172B-UNV Enhanced dynamic range  US$ 2,833
1 N7624B Signal Studio for LTE/LTE-Advanced FDD  US$ 0
1 N7624B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license  US$ 0
1 N7624B-HFP Basic LTE FDD, fixed perpetual license  US$ 6,180
1 N7624B-JFP Basic LTE-Advanced FDD, fixed perpetual license  US$ 3,015

EXG, Vector, LTE BTS Test, Real-Time Baseband, 3 GHz, 60 MHz Bandwidth

  • LTE BTS (eNode-B) conformance test vector signal generation, 9 kHz to 3 GHz, real-time HARQ ACK/NACK testing
  • High power with extreme linearity with < -69 dBc LTE ACPR and up to 0.2% LTE EVM
  • Signal Studio for LTE FDD enables easy conformance testing including real-time throughput receiver performance test
  • Easily configured with additional performance and capabilities

US$ 76,363 Configured Price*

This Configuration Includes:
1 N5172B EXG X-Series RF Vector Signal Generator
Standard front panel connector configuration
CD-ROM containing the documentation set
Return to Keysight Warranty - 3 years 
US$ 0
1 N5172B-506 Frequency range, 9 kHz to 6 GHz  US$ 28,986
1 N5172B-1EA High output power  US$ 2,833
1 N5172B-660 Upgrade baseband generator with real-time capability  US$ 6,410
1 N5172B-653 ARB baseband generator (60 MHz RF bandwidth, 32 Msa)  US$ 4,274
1 N5172B-UNV Enhanced dynamic range  US$ 2,833
1 N5172B-403 Calibrated AWGN, fixed perpetual license  US$ 6,284
1 N7624B Signal Studio for LTE/LTE-Advanced FDD  US$ 0
1 N7624B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license  US$ 0
1 N7624B-WFP Advanced LTE/LTE-Advanced FDD real-time R9/R10 UL, fixed perpetual license  US$ 11,031
1 N7624B-SFP Advanced LTE FDD, fixed perpetual license  US$ 4,517
1 N7624B-HFP Basic LTE FDD, fixed perpetual license  US$ 6,180
1 N7624B-JFP Basic LTE-Advanced FDD, fixed perpetual license  US$ 3,015

EXG, Vector, WLAN 802.11ac Test, MIMO Ready, 6 GHz, 120 MHz Bandwidth

  • WLAN 802.11ac high-performance testing vector signal generation, 9 kHz to 3 GHz, +19 dBm power, 120 MHz bandwidth
  • Extremely linear power up to 0.4% EVM with 80 MHz 802.11ac at + 3 dBm
  • MIMO ready with master-slave synchronization with multiple sources
  • Signal Studio for WLAN enables fast and easy 802.11ac signal creation for PA and Rx testing
  • Easily configured with additional performance and capabilities

US$ 40,778 Configured Price*

This Configuration Includes:
1 N5172B EXG X-Series RF Vector Signal Generator
Standard front panel connector configuration
CD-ROM containing the documentation set
Return to Keysight Warranty - 3 years 
US$ 0
1 N5172B-503 Frequency range, 9 kHz to 3 GHz  US$ 18,098
1 N5172B-1EA High output power  US$ 2,833
1 N5172B-655 Upgrade baseband generator from 60 to 120 MHz RF bandwidth  US$ 5,342
1 N5172B-653 ARB baseband generator (60 MHz RF bandwidth, 32 Msa)  US$ 4,274
1 N5172B-UNV Enhanced dynamic range  US$ 2,833
1 N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah/ax  US$ 0
1 N7617B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license  US$ 0
1 N7617B-TFP Advanced 802.11ac WLAN, fixed perpetual license  US$ 3,266
1 N7617B-GFP Basic 802.11ac WLAN, fixed perpetual license  US$ 4,132

EXG, Vector, GNSS Receiver, Real-Time Baseband, 3 GHz, 60 MHz Bandwidth

  • 9 kHz to 3 GHz, real-time multi-satellite simulation
  • Signal Studio for GNSS enables receiver testing for GPS, GLONASS, Beidou, Galileo
  • Simulate up to 56 channels for line-of-sight and multipath signals
  • Real-time changes to satellite visibility, power, pseudorange error, and multipath
  • Supports static or dynamic scenarios for stationary or moving receivers
  • Up to 7 days continuous scenario generation mode
  • Easily configured to add 2G,3G and 4G applications including WLAN

US$ 85,184 Configured Price*

This Configuration Includes:
1 N5172B EXG X-Series RF Vector Signal Generator
Standard front panel connector configuration
CD-ROM containing the documentation set
Return to Keysight Warranty - 3 years 
US$ 0
1 N5172B-503 Frequency range, 9 kHz to 3 GHz  US$ 18,098
1 N5172B-660 Upgrade baseband generator with real-time capability  US$ 6,410
1 N5172B-653 ARB baseband generator (60 MHz RF bandwidth, 32 Msa)  US$ 4,274
1 N5172B-009 Internal solid state memory  US$ 589
1 N7609B Signal Studio for Global Navigation Satellite Systems (GNSS)  US$ 0
1 N7609B-SFP Advanced GLONASS real-time and scenario generation, fixed perpetual license  US$ 14,094
1 N7609B-3FP Connect to N5182 MXG, N5172 EXG, fixed perpetual license  US$ 0
1 N7609B-UFP Advanced Galileo real-time and scenario generation, fixed perpetual license  US$ 14,094
1 N7609B-WFP Advanced Beidou real-time and scenario generation, fixed perpetual license  US$ 14,658
1 N7609B-PFP Advanced GPS real-time and scenario generation, fixed perpetual license  US$ 12,967

EXG, Vector, Digital Video, Real-Time Baseband, 3 GHz, 60 MHz Bandwidth

  • Digital Video test high performance vector signal generation up to 3 GHz, 60 MHz bandwidth
  • Objective BER receiver sensitivity testing
  • Real-time baseband generator with 512 Msamples memory enables continuous PN23 data or 2 hours of MPEG streaming

US$ 42,759 Configured Price*

This Configuration Includes:
1 N5172B EXG X-Series RF Vector Signal Generator
Standard front panel connector configuration
CD-ROM containing the documentation set
Return to Keysight Warranty - 3 years 
US$ 0
1 N5172B-503 Frequency range, 9 kHz to 3 GHz  US$ 18,098
1 N5172B-660 Upgrade baseband generator with real-time capability  US$ 6,410
1 N5172B-653 ARB baseband generator (60 MHz RF bandwidth, 32 Msa)  US$ 4,274
1 N5172B-022 Upgrade baseband generator memory from 32 Msa to 512 Msa  US$ 6,410
1 N7623B Signal Studio for Digital Video  US$ 0
1 N7623B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license  US$ 0
1 N7623B-EFP Advanced DVB-T/H real time, fixed perpetual license  US$ 7,567

Software for this Product

 Signal Studio and Signal Creation Software
Signal Studio and Signal Creation Software
  • Signal creation software with waveform playback and real-time signal creation capabilities
  • Component and receiver test for a broad range of applications across evolving wireless systems
  • Scalable capability and performance
 SystemVue ESL Software
SystemVue ESL Software
  • Best-in-class RF fidelity for baseband/PHY environments
  • Integration with Test accelerates real-world maturity & streamlines your model-based design flow
  • Priced for networked workgroups to maximize design re-use and capitalize on Baseband & RF synergies
 Other Software for the EXG
Other Software for the EXG
Download your next insight
  • Customize your measurements and signals with MATLAB
  • Perform commands and easily create, edit and replay command sequences

Frequently Bought Together

 X-Series Signal Analyzers
X-Series Signal Analyzers
Design, test and deliver your next breakthrough with our most advanced signal analysis
  • Choose from Wide-open real-time analysis to low-cost essential measurements
  • Achieve deeper troubleshooting or one-button measurements with the broadest set of application-specific software
  • Evolve as technology changes with post-purchase upgrades such as frequency, bandwidth, real-time, CPU and more
  • Drive consistent measurements across your organization, no matter which instruments you choose to use, with 100% code-compatibility from R&D to manufacturing
 Power Meters & Power Sensors
Power Meters & Power Sensors
  • Measure peak and average power
  • Operate with various sensor types
  • Accurately measure the power of RF and microwave signals
  • High performance solutions for peak and average power measurements
 Other Products Used with EXG
Other Products Used with EXG
Maximize your investment with these other products used with the EXG
  • Extend the frequency of your microwave signal generator to millimeter wave
  • Simplify test setups and gain the best measurement results with RF and microwave test accessories

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.