Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5072A ENA Vector Network Analyzer

Sold By:

US$ 41,779 Typical Price*

Configure

Specifications

For more details: View Data Sheet

Maximum Frequency 8.5 GHz
Dynamic Range 123 dB
Output Power 16 dBm
Trace Noise 0.003 dBrms
Number of Built-In Ports 2 ports
Harmonics -25 dBc
Noise Floor -128 dBm
Best Speed at 201 Point, 1 Sweep 3 ms
Applications
  • S-Parameters
  • Gain Compression
  • Far-Field/Near-Field Antenna Range
  • Return Loss
  • Insertion Loss/Gain
Components
  • Cables
  • Mixers/Frequency Converters
  • Amplifiers
  • Resonators
  • Antenna/Coil/RFIDs
  • Filters
  • LCR Components
Benchtop Yes

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.