Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E5072A ENA Series Network Analyzer

Sold By:

US$ 41,779 Typical Price*

Configure

Key Features and Functions
  • 30 kHz to 4.5 GHz & 8.5 GHz
  • 2-port
  • Improve accuracy, yield and margins with wide dynamic range 130 dB  / 151 dB (direct receiver access), measurement speed 7 msec  and excellent temperature stability 0.005 dB/°C
  • Increase test flexibility with wide source power range -109 to +20 dBm for linear and nonlinear device characterization
  • Protect your investment with upgradability across all of the options
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • E5072A ENA Series Network Analyzer
  • Installation guide
  • CD ROM IO libraries
  • Power cable
  • Certificate of calibration

Software for this Product

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA and ENA network analyzers
E5072A-008 Frequency Offset Mode
E5072A-008 Frequency Offset Mode
  • Transmission response measurement of devices such as mixers and converters
  • Frequency-offset sweep
  • Scalar Mixer Calibration (SMC) for accurate conversion loss/gain measurements
  • Vector Mixer Calibration (VMC) for phase and group delay measurements

Frequently Bought Together

 RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
RF Calibration Kits with Maximum Frequency up to 13.5 GHz (ECal)
  • Calibration components designed for precision calibration of our 13.5 GHz and lower frequency VNA product families
  • Includes both mechanical and electronic calibration kits
  • Includes our economy and precision calibrations for calibration that covers 50 ohm and 75 ohm devices
 USB & LAN Power Sensors
USB & LAN Power Sensors
  • U2040 X-Series Wide Dynamic Range Power Sensors
  • U2020 X-Series USB Peak and Average Power Sensors
  • U8480 Series USB Thermocouple Power Sensors
  • U2000 Series USB Average Power Sensors

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.