Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5251A Millimeter-Wave Network Analyzer

Sold By:
EU customers: no longer available due to lack of compliance with EU RoHS directive 2011/65/EU

Configure

Key Features and Functions
  • Ideal for device characterization, modeling and parameter extraction in coaxial or on-wafer
  • Accurate leveled power can be applied to the device, providing the ability to sweep power
  • Maintain accurate control of device bias with the only broadband solution with integrated tri-axial bias tees
  • Purchase as a single product solution or configure using separate components
  • Banded millimeter-wave solutions enable S-parameter measurements up 1.1 THz

Software for this Product

 Network Analyzer Software
Network Analyzer Software
  • Network analyzer software tools for investigating, characterizing & troubleshooting designs
  • Amplifier, filter, mixer, material, high-speed serial interconnect analysis capabilities and more
  • For PNA and ENA network analyzers

Frequently Bought Together

 Network Analyzer Accessories
Network Analyzer Accessories
  • Calibration kits
  • Verification kits
  • Multiport test sets
  • Probes and cables
  • And more
     
 Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
  • Connector-specific calibration standards that measure the known devices of the system
  • Simple one-connection operation
  • Excellent accuracy without sacrificing time to calibrate
 Millimeter-Wave  Controllers
Millimeter-Wave Controllers
  • PNA N5250C and PNA-X N5247A based systems
  • 10 MHz to 110 GHz and beyond
  • Waveguide and coax solutions

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.