Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9000A CXA Signal Analyzer, 9 kHz to 26.5 GHz

Sold By:

US$ 13,954 Typical Price*

Configure

Key Features and Functions
  • Master the essentials in signal characterization with the leading low-cost tool in signal analysis
  • Perform cost-effective stimulus response measurements with optional built-in tracking generator
  • Add crucial functionality with X-Series measurement applications for analog demodulation, noise figure, phase noise, vector signal analysis, EMI precompliance, and more
  • Enhance theory with practical skills that enable deeper insights: use with a training kit in your RF & microwave education lab
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Spectrum analyzer measurement application
  • Single-core, high-performance processor, 4 GB RAM, removable solid-state drive
  • Frequency reference
  • 10 MHz analysis bandwidth
  • Enhanced phase noise
  • Windows Embedded Standard 7
  • Benchtop configuration
  • Mouse
  • User guide
  • Front-panel protective cover
  • Country-specific power cord
  • 3-year return-to-Keysight warranty
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Standard Configurations

CXA, RF Narrowband, 3 GHz, 10 MHz Bandwidth

  • Most popular base low-cost configuration
  • Starting price point for a low-cost analyzer
  • Ideal for in-channel testing
  • 10 MHz analysis bandwidth
  • Easily configured with additional features, capabilities, and parametric test applications

US$ 13,954 Configured Price*

This Configuration Includes:
1 N9000A CXA signal analyzer
Enhanced phase noise performance, CXA
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9000A-503 Frequency range, 9 kHz to 3.0 GHz  US$ 13,954

CXA, Tracking Generator, 3 GHz, 10 MHz Bandwidth

  • 3 GHz tracking generator configuration
  • Cost-effective solution for scalar network analysis up to 3 GHz
  • 10 MHz analysis bandwidth
  • Easily configured with additional features, capabilities, and parametric test applications

US$ 17,768 Configured Price*

This Configuration Includes:
1 N9000A CXA signal analyzer
Enhanced phase noise performance, CXA
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9000A-503 Frequency range, 9 kHz to 3.0 GHz  US$ 13,954
1 N9000A-T03 Tracking generator, 9 kHz to 3 GHz  US$ 3,814

CXA, 75 Ohm Additional Input, 3 GHz, 10 MHz Bandwidth

  • Additional 75 Ohm RF input channel up to 1.5 GHz
  • Supports PowerSuite one-button power measurements and W6152A digital cable TV measurement applications
  • 10 MHz analysis bandwidth
  • Easily configured with additional features, capabilities, and parametric test applications

US$ 15,560 Configured Price*

This Configuration Includes:
1 N9000A CXA signal analyzer
Enhanced phase noise performance, CXA
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9000A-503 Frequency range, 9 kHz to 3.0 GHz  US$ 13,954
1 N9000A-C75 Connector, 75 ohm additional RF Input, 1.5 GHz  US$ 1,606

CXA, Enhanced Sensitivity, 26.5 GHz, 10 MHz Bandwidth

  • Enhanced sensitivity up to 26.5 GHz
  • Ideal for in-channel and harmonic testing, and spurious measurements
  • 10 MHz analysis bandwidth
  • Easily configured with additional features, capabilities, and parametric test applications

US$ 36,805 Configured Price*

This Configuration Includes:
1 N9000A CXA signal analyzer
Enhanced phase noise performance, CXA
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9000A-P26 Preamplifier, 26.5 GHz  US$ 6,410
1 N9000A-526 Frequency range, 9 kHz to 26.5 GHz  US$ 30,395

CXA, Analog Demod, Phase Noise, Noise Figure, 7.5 GHz, 10 MHz Bandwidth

  • Powerful low-cost signal analysis tool on R&D bench or manufacturing
  • General purpose spectrum analysis applications including analog demodulation, phase noise and noise figure
  • 10 MHz analysis bandwidth
  • 9 kHz to 7.5 GHz frequency range
  • Easily configured with additional features, capabilities and applications

US$ 39,030 Configured Price*

This Configuration Includes:
1 N9000A CXA signal analyzer
Enhanced phase noise performance, CXA
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9000A-P07 Preamplifier, 7.5 GHz  US$ 2,725
1 N9000A-507 Frequency range, 9 kHz to 7.5 GHz  US$ 18,257
1 W9063A Analog demodulation measurement application for CXA  US$ 0
1 W9063A-2FP Analog demodulation measurement application for CXA, fixed perpetual license  US$ 3,678
1 W9068A Phase noise measurement application for CXA  US$ 0
1 W9068A-2FP Phase noise measurement application for CXA, fixed perpetual license  US$ 5,789
1 W9069A Noise figure measurement application for CXA  US$ 0
1 W9069A-1FP Noise figure measurement application for CXA, fixed perpetual license  US$ 8,581

CXA, General Purpose Modulation Analysis, 3 GHz, 25 MHz Bandwidth

  • Powerful general-purpose signal analysis tool on R&D bench or manufacturing
  • Ideal for analyzing digitally modulated signals such as 2-16 FSK, BPSK, QPSK and 16-1024 QAM
  • 25 MHz analysis bandwidth
  • Easily configured with additional features, capabilities and applications

US$ 31,326 Configured Price*

This Configuration Includes:
1 N9000A CXA signal analyzer
Enhanced phase noise performance, CXA
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9000A-503 Frequency range, 9 kHz to 3.0 GHz  US$ 13,954
1 N9000A-B25 Analysis Bandwidth, 25 MHz  US$ 4,904
1 W9064A VXA vector signal analysis measurement application for CXA  US$ 0
1 W9064A-2FP Flexible digital modulation analysis measurement application for CXA, fixed perpetual license  US$ 5,563
1 W9064A-1FP Vector signal analysis measurement application for CXA, fixed perpetual license  US$ 6,905

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 X-Series Signal Generators (MXG, EXG)
X-Series Signal Generators (MXG, EXG)

Test your very best designs with a golden reference in R&D and essential signals in manufacturing

  • Take your devices to the limit with purity and precision fine-tuned for the highest performance
  • Achieve faster throughput & greater uptime with cost-effective essential signal generation
  • Drive today’s most advanced microwave systems with the best alternatives in size, speed and cost to the metrology-grade PSG
  • Reduce time you spend on signal creation with Signal Studio software
  • Lower your cost of ownership with 3-year cal cycles and the most comprehensive solutions for self-maintenance

 

N9311X RF and Microwave Accessory Kit for Low-Cost Benchtop and Handheld Analyzers
N9311X RF and Microwave Accessory Kit for Low-Cost Benchtop and Handheld Analyzers
  • RF and microwave accessory Kit complements low-cost handheld and benchtop solutions
  • Available as a post-purchase upgrade
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.