Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E8663D PSG RF Analog Signal Generator, 100 kHz to 9 GHz

Sold By:

Configure

Key Features and Functions
  • Tackle demanding radar & satcom measurements with metrology-grade performance, including high output power & superior level accuracy
  • Use as an ideal reference in phase noise test systems or for analog-to-digital converter testing with the lowest phase noise in a commercial source
  • Characterize devices & circuits by adding AM, FM, ΦM & pulse modulation to your signal
  • Improve existing test system performance: E8663D is built on the outstanding legacy of the 8663A & is fully code compatible
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Standard output power
  • CW signal generation
  • Pulse modulation
  • Amplitude range of +15 to -20 dBm
  • Type-N (m) to 3.5 mm (f) adapter
  • Documentation set (CD-ROM)
  • Country-specific power cord
  • 3-year return-to-Keysight warranty

Standard Configurations

PSG, Analog, LO Substitution Measurements, 3.2 GHz

  • Basic hardware configuration
  • Ideal for LO substitution measurements
  • -120 dBc/Hz phase noise at 20 kHz offset on a 3.2 GHz carrier signal
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

PSG, Analog, LO Substitution Measurements, 9 GHz

  • Extended frequency range configuration
  • Ideal for LO substitution measurement
  • -110 dBc/Hz phase noise at 20 kHz offset on a 9 GHz carrier signal
  • -135 dBm to +22 dBm output power
  • 20 ns minimum pulse width
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

PSG, Analog, Ultra-Low Phase Noise Level 2, High Output Power, 9 GHz

  • Performance hardware configuration
  • -150 dBc/Hz phase noise at 1 MHz offset at 1 GHz carrier signal (Option HY2)
  • -135 dBm to +22 dBm output power
  • 20 ns minimum pulse width
  • Easily configured with additional features and capabilities

Contact us to discuss this configuration.

Contact an Expert

Software for this Product

 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

N9030A PXA Signal Analyzer, 3 Hz to 50 GHz
N9030A PXA Signal Analyzer, 3 Hz to 50 GHz
  • Drive your evolution in the demanding applications of aerospace, defense & commercial communications with 160 MHz analysis bandwidth & industry-leading performance
  • Extend frequency up to 110 GHz with Keysight smart mixers; to THz with others
  • Capture transient or intermittent signals with real-time spectrum analysis
  • Simplify application-specific testing with X-Series apps: phase noise, noise figure, LTE-Advanced, WLAN & more
  • Perform deeper troubleshooting with the 89600 VSA software
 Power Meters & Power Sensors
Power Meters & Power Sensors
  • Measure peak and average power
  • Operate with various sensor types
  • Accurately measure the power of RF and microwave signals
  • High performance solutions for peak and average power measurements
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.