Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

U2702A USB Modular Oscilloscope, 200 MHz, 2 Analog Channels

Sold By:

US$ 1,882 Typical Price*

Configure

Key Features and Functions
  • 200 MHz
  • 2 analog channels
  • More accurate analysis of electronic designs with deep 32 Mpts memory and high 1 GSa/s sample rate
  • Simplify your setup with USB plug and play capability
  • Get the debug power you need with advanced triggering, automatic measurements, math functions including FFTs and more
  • Quick and easy measurement configuration and acquisition with bundled Keysight Measurement Manager (KMM) software
  • Document results more easily using the high speed USB 2.0 interface
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance of support, right from the start
    Lock in support & peak performance from the start
What's Included
  • 12 V, 2 A AC/DC adapter and power cord
  • USB standard-A to mini-B interface cable
  • L-mount kit (for modular instrument chassis)
  • Keysight automation-ready CD (contains Keysight IO Libraries Suite)
  • Keysight USB modular products quick start guide and reference CD-ROM
  • AMM Quick reference card
  • Certificate of Calibration (CoC)
How to Buy or Rent

This product is sold primarily through Keysight's Authorized Sales Partners.

Frequently Bought Together

U2781A USB Modular Product Chassis
U2781A USB Modular Product Chassis
  • High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems)
  • Hot-swappable and auto-detectable characteristic minimizes startup time/effort
  • Allows expansion up to 384 channels
  • Mountable to rack with an optional rackmount kit
U2921A-100 BNC Cable
U2921A-100 BNC Cable
  • The U2921A-100 option is a BNC cable for the U2701A, U2702A and U2761A USB Modular Instruments and other instruments requiring BNC connection.
U2921A-101 USB Secure Cable, 2m
U2921A-101 USB Secure Cable, 2m
  • Two-meter USB secure cable
  • Recommended for use with Keysight’s U2701A, U2702A, U2722A, U2723A, U2741A, U2751A, U2761A USB Modular Instruments.
     

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.