Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N1046A 75/85/100 GHz 1/2/4 Port Remote Sampling Heads for the 86100D DCA-X

Sold By:

Configure

Key Features and Functions
  • 75 GHz, 85 GHz or > 100 GHz maximum available bandwidth (selectable option, upgradable)
  • 1, 2 or 4 channels per module
  • User-selectable bandwidth settings starting at 60 GHz
  • Electrical inputs: 1 mm female
  • Warranty Plans
    Industry-leading 3 year warranty
What's Included
  • N1046A 1, 2 or 4 port electrical remote sampling head
  • 1 mm (m) to 1.85 mm (f) adapter for each channel

Software for this Product

 86100D Software Options
86100D Software Options
Enhance your mainframe’s usability with software options
  • Get advanced jitter, eye, and waveform analysis
  • InfiniiSim allows de-embedding/embedding of fixtures, cables, probes and other circuit elements
 86100D Compliance Applications
86100D Compliance Applications
Test to the exact specifications of each technology standard
  • Verified by Keysight experts who sit on multiple technology boards
  • Tests include OIF CEI 3.1, IEEE 802.3 (Ethernet), SFF-8431 (SFP+) and more
  • Supports user-defined applications

Frequently Bought Together

 Sampling Oscilloscope Accessories
Sampling Oscilloscope Accessories
  • Accessories are compatible with 86100 Series oscilloscopes
  • Not all compatible accessories are listed
  • View selection guide with publication number 5991-2340EN to see full list of accessories

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.