Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9041B-RT1 Real-Time Analysis up to 255 MHz, Basic Detection, Multi-touch

Sold By:

Configure

Key Features and Functions
  • See, capture, and understand elusive signals as short as 17.17 μs with 100% POI and a complete set of advanced triggers, up to 110 GHz
  • View signal dynamics with integrated real-time displays
  • Maximize your investment by adding RTSA at a fraction of the cost of a dedicated solution
  • Easily integrate the 89600 VSA software and thoroughly analyze complex signals
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade

Frequently Bought Together

 Smart Harmonic Mixers
Smart Harmonic Mixers
  • Auto LO amplitude adjustment to compensate cable loss
  • Vector correction data: magnitude and phase
  • Auto LO alignment at start up, Auto set default frequency and LO harmonic
  • USB plug-and play connection
DSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Channels
DSOS804A High-Definition Oscilloscope: 8 GHz, 4 Analog Channels
  • 8 GHz bandwidth
  • 4 analog channels
  • Capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
  • Get superior signal integrity with system ENOB of 6.4 bits and 10-bit analog-to-digital converter (ADC)
  • Gain increased usability with the multi-touch supported 15 inch capacitive touch screen and solid state drive for fast boot and reliability
  • Improve your testing with a wide range of protocol, compliance, and analysis software
 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.