Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9030B PXA Signal Analyzer, Multi-touch, 3 Hz to 50 GHz

Sold By:

Configure

Key Features and Functions
  • Accelerate innovation in demanding applications with measurement options that range from excellent to exceptional
  • Extend frequency up to 110 GHz with Keysight smart mixers
  • Capture transient or intermittent signals with real-time spectrum analysis
  • Simplify application-specific testing with X-Series apps
  • Perform deeper troubleshooting with the 89600 VSA software
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Spectrum analyzer measurement application
  • Quad-core, high-performance processor, 16 GB RAM, removable solid-state drive
  • Fine-step mechanical attenuator
  • 25 MHz analysis bandwidth
  • Digital processor with 2 GB capture memory
  • Fast sweep capability
  • LO/IM nulling
  • Low frequency extension
  • Noise floor extension
  • Precision frequency reference
  • Windows Embedded Standard 7
  • Real-time link (40 MHz bandwidth)
  • User guides
  • Country-specific power cord
  • 3-year return-to-Keysight warranty

Standard Configurations

PXA, Enhanced Sensitivity, 26.5 GHz, 25 MHz Bandwidth

  • Most popular high-performance hardware configuration
  • Ideal for in-channel and harmonic testing, and spurious measurements
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

Contact us to discuss this configuration.

Contact an Expert

PXA, RF Wideband, Enhanced Phase Noise, 8.4 GHz, 255 MHz

  • Most powerful high-performance signal analysis tool on an R&D bench
  • Ideal for analyzing wideband digitally modulated signals such as DOCSIS 3.1 and other emerging wireless standards
  • 255 MHz analysis bandwidth
  • Enhanced phase noise performance with DDS LO
  • Microwave preselector bypass for the best IF performance
  • Easily configured or upgraded with additional features, capabilities, and applications

Contact us to discuss this configuration.

Contact an Expert

PXA, RF Narrowband, 3.6 GHz, 25 MHz Bandwidth

  • Base configuration a starting price point for a high-performance analyzer
  • Ideal for in-channel testing
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

Contact us to discuss this configuration.

Contact an Expert

PXA, Real-Time Analysis, Aerospace Defense, 26.5 GHz, 85 MHz Bandwidth

  • Starting configuration for real-time spectrum analysis on a high-performance signal analyzer
  • Ideal for capturing intermittent and elusive signals
  • 85 MHz real-time and analysis bandwidth frequency mask trigger as short as 17.3 micro second
  • Easily configured or upgraded with additional features, capabilities, and applications for all other “must-have” traditional signal analysis

Contact us to discuss this configuration.

Contact an Expert

PXA, Aerospace Defense, 44 GHz, 510 MHz Bandwidth

  • High-performance millimeter range signal analyzer
  • Also available in coaxial input up to 50 GHz and to 1 THz with external mixing
  • Ideal for ultra wideband signal analysis up to 510 MHz
  • Enhanced phase noise performance with DDS LO
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

Contact us to discuss this configuration.

Contact an Expert

PXA, External Mixing, 50 GHz, 25 MHz Bandwidth

  • Configuration for external mixing capability
  • Ideal for extending operating frequency range up to 75 GHz
  • M1970V smart harmonic mixer 50 to 75 GHz
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities and parametric test applications

This Configuration Includes:
1 N9030B-550 Frequency Range, 3 Hz to 50 GHz N9030B-550 Frequency Range, 3 Hz to 50 GHz   call
1 US$ 8,658

PXA, WLAN 802.11a/b/g/j/p/n/ac/af/ah/ax, 26.5 GHz, 160 MHz Bandwidth

  • Most powerful high-performance signal analysis tool on R&D bench
  • Ideal for analyzing complex digitally modulated signals such as 802.11ac and other emerging wireless standards
  • 160 MHz analysis bandwidth
  • Microwave preselector bypass for the best IF performance
  • Easily configured or upgraded with additional features, capabilities and applications

This Configuration Includes:
1 N9030B-526 Frequency Range, 3 Hz to 26.5 GHz N9030B-526 Frequency Range, 3 Hz to 26.5 GHz   call
1 US$ 17,656

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 PSG Signal Generators
PSG Signal Generators
The most trusted microwave sources, with thousands deployed in hundreds of programs globally
  • Generate trusted microwave signals: get metrology-grade frequency & level accuracy with excellent distortion & spurious characteristics
  • Rely on the highest quality signals from pure CW tones with 1 W of power to complex, vector-modulated signals with 4 GHz bandwidth
  • Reduce the time you spend on signal creation with Signal Studio software
  • Take advantage of increased performance, flexibility & speed when you replace a legacy source with the code-compatible PSG
 X-Series Signal Generators (MXG, EXG)
X-Series Signal Generators (MXG, EXG)
Test your very best designs with a golden reference in R&D and essential signals in manufacturing
  • Take your devices to the limit with purity and precision fine-tuned for the highest performance
  • Achieve faster throughput & greater uptime with cost-effective essential signal generation
  • Drive today’s most advanced microwave systems with the best alternatives in size, speed and cost to the metrology-grade PSG
  • Reduce time you spend on signal creation with Signal Studio software
  • Lower your cost of ownership with 3-year cal cycles and the most comprehensive solutions for self-maintenance
 Additional products used with PXA
Additional products used with PXA
  • Extend operating frequencies with smart harmonic mixers
  • Simplify test setups and gain the best measurement results with RF and microwave test accessories

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.