Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9010B EXA Signal Analyzer, Multi-touch, 10 Hz to 44 GHz

Sold By:

US$ 19,514 Typical Price*

Configure

Key Features and Functions
  • Address diverse needs with the fast, flexible EXA
  • Get the most cost-effective analysis for millimeter-wave measurements
  • Measure the smallest signals in the presence of large ones with best-in-class level accuracy, DANL & TOI
  • Perform power measurements quickly at discrete frequency points with list-sweep mode
  • Simplify testing with X-Series measurement apps
  • Warranty Plans
    Industry-leading 3 year warranty
  • Calibration Plans
    Every spec verified, adjustments included
  • Assurance Plans
    Lock in support & peak performance from the start
What's Included
  • Spectrum analyzer measurement application
  • Dual-core, high performance processor, 8 GB RAM, removable solid-state drive
  • Frequency reference
  • Mechanical attenuator,10-dB steps
  • 25 MHz analysis bandwidth
  • Enhanced phase noise
  • Windows Embedded Standard 7
  • Real-time link
  • Benchtop configuration
  • User guide
  • Country-specific power cord
  • 3-year return-to-Keysight warranty

Standard Configurations

EXA, RF Narrowband, 3.6 GHz, 25 MHz Bandwidth

  • Base configuration starting price point for a general purpose analyzer
  • Ideal for in-channel testing
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

US$ 19,514 Configured Price*

This Configuration Includes:
1 N9010B EXA Signal Analyzer, Multi-touch
Enhanced phase noise performance II (standard)
Operating system, Windows Embedded Standard 7
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9010B-503 Frequency range, 10 Hz to 3.6 GHz  US$ 19,514

EXA, Enhanced Sensitivity, 26.5 GHz, 25 MHz Bandwidth

  • Base configuration starting price point for a general purpose analyzer
  • Ideal for in-channel testing
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

US$ 48,193 Configured Price*

This Configuration Includes:
1 N9010B EXA Signal Analyzer, Multi-touch
Enhanced phase noise performance II (standard)
Operating system, Windows Embedded Standard 7
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9010B-526 Frequency range, 10 Hz to 26.5 GHz  US$ 40,932
1 N9010B-P26 Preamplifier, 26.5 GHz  US$ 7,261

EXA, Fast Sweep, 2 GB Capture Memory, 26.5 GHz, 25 MHz Bandwidth

  • Base general-purpose microwave configuration for fast sweep capability
  • 2 GB capture memory
  • Ideal for in-channel and harmonic testing and spurious measurements
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

US$ 45,291 Configured Price*

This Configuration Includes:
1 N9010B EXA Signal Analyzer, Multi-touch
Enhanced phase noise performance II (standard)
Operating system, Windows Embedded Standard 7
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9010B-526 Frequency range, 10 Hz to 26.5 GHz  US$ 40,932
1 N9010B-DP2 Digital processor, 2 GB capture memory  US$ 4,359

EXA, Enhanced Sensitivity, 44 GHz, 25 MHz Bandwidth

  • Built for higher frequency general-purpose signal analysis to millimeter range
  • Also available with external mixing to extend frequency up to 1 THz
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities, and parametric test applications

US$ 75,943 Configured Price*

This Configuration Includes:
1 N9010B EXA Signal Analyzer, Multi-touch
Enhanced phase noise performance II (standard)
Operating system, Windows Embedded Standard 7
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9010B-544 Frequency range, 10 Hz to 44 GHz  US$ 59,948
1 N9010B-P44 Preamplifier, 100 kHz - 44 GHz  US$ 15,995

EXA, External Mixing, 44 GHz, 25 MHz Bandwidth

  • General-purpose hardware configuration for external mixing capability
  • Ideal for extending operating frequency range up to 75 GHz
  • M1970V smart harmonic mixer 50 to 75 GHz
  • 25 MHz analysis bandwidth
  • Easily configured or upgraded with additional features, capabilities and parametric test applications

US$ 71,870 Configured Price*

This Configuration Includes:
1 US$ 63,212
1 US$ 8,658

EXA, Analog Demod, Phase Noise, Noise Figure, 26.5 GHz, 25 MHz Bandwidth

  • General-purpose signal analysis tool on R&D bench or manufacturing
  • Ideal for higher order harmonics and spurious measurement
  • 25 MHz analysis bandwidth
  • General purpose spectrum analysis applications including analog demodulation, phase noise and noise figure
  • Easily configured or upgraded with additional features, capabilities and applications

US$ 62,979 Configured Price*

This Configuration Includes:
1 N9010B EXA Signal Analyzer, Multi-touch
Enhanced phase noise performance II (standard)
Operating system, Windows Embedded Standard 7
Spectrum Analyzer Measurement Application
US - English localization, X-Series Signal Analyzer Documentation DVD
X-Series Signal Analyzer Getting Started and Troubleshooting Guide
Return to Keysight Warranty - 3 years 
US$ 0
1 N9010B-526 Frequency range, 10 Hz to 26.5 GHz  US$ 40,932
1 N9010B-P03 Preamplifier, 3.6 GHz  US$ 1,659
1 N9063C Analog Demodulation Measurement Application  US$ 0
1 N9063C-1FP Analog demodulation measurement application, fixed perpetual license  US$ 4,425
1 N9068C Phase Noise Measurement Application  US$ 0
1 N9068C-2FP Phase noise measurement application, fixed perpetual license  US$ 6,078
1 N9069C Noise Figure Measurement Application  US$ 0
1 N9069C-3FP Noise figure measurement application, fixed perpetual license  US$ 9,885

Software for this Product

 X-Series Measurement Applications for Signal/Spectrum Analyzers
X-Series Measurement Applications for Signal/Spectrum Analyzers
  • See and understand more with ready-to-use measurements
  • Ensure proper measurements and repeatable results with built-in expertise and simplified operation
  • Available on a new instrument or as a post-purchase upgrade
 89600 VSA Software
89600 VSA Software
  • Comprehensive demodulation & vector signal analysis
  • Decode & verify MAC, RLC & RRC-layer messages across multiple radio frames
  • Cellular, wireless connectivity, aerospace, defense, general-purpose
 Productivity Software
Productivity Software
  • Connect and control instruments with simple to use software
  • Single and multi-instrument control and sequencing
  • Install, transport and manage licensing
  • Calibration and adjustment capability

Frequently Bought Together

 RF & Microwave Test Accessories
RF & Microwave Test Accessories
  • Switches, mixers, amplifiers, attenuators, adapters and more
  • Guaranteed accurate and repeatable results
  • Unmatched quality and reliability
 Smart Harmonic Mixers
Smart Harmonic Mixers
  • Auto LO amplitude adjustment to compensate cable loss
  • Vector correction data: magnitude and phase
  • Auto LO alignment at start up, Auto set default frequency and LO harmonic
  • USB plug-and play connection
 X-Series Signal Generators (MXG, EXG)
X-Series Signal Generators (MXG, EXG)
Test your very best designs with a golden reference in R&D and essential signals in manufacturing
  • Take your devices to the limit with purity and precision fine-tuned for the highest performance
  • Achieve faster throughput & greater uptime with cost-effective essential signal generation
  • Drive today’s most advanced microwave systems with the best alternatives in size, speed and cost to the metrology-grade PSG
  • Reduce time you spend on signal creation with Signal Studio software
  • Lower your cost of ownership with 3-year cal cycles and the most comprehensive solutions for self-maintenance

* Prices for: United States. Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.