Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Applications for BERTs and Pulse Pattern Generators

Sold By:

Configure

Prices for: Algeria

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

Bit Error Ratio Testers (BERTs), AWGs and pulse pattern generators are needed for a variety of applications. They reach from pattern stimulus, receiver tolerance tests to total jitter measurements with a high confidence level. Agilent’s BERT portfolio includes basic BER testers for manufacturing up to high-end characterization BERTs with multi-lane or jitter capabilities. The pulse pattern generator portfolio covers a wide range of applications from low-speed to high-end. AWGs provide great fidelity, high resolution and wide bandwidth simultaneously. This page shows examples for applications with the best fitting BERT, AWG and pulse pattern generator.

Mobile, Digital Video Computing Server/Storage/Cloud networks Communication networks
Access, Longhaul
  • ITU OTN
  • FTTX PON
  • IEEE 10/40/100GbE
  • CIPR