Contact an Expert

Typically Configured Price Rs 541,338

Typical Configuration

N7612B Signal Studio for TD-SCDMA/HSPA

  • N7612B-1FP Connect to E4438C ESG, fixed perpetual license
  • N7612B-EFP Basic TD-SCDMA/HSPA, fixed perpetual license
  • N7612B-QFP Advanced TD-SCDMA/HSPA, fixed perpetual license

Typically Configured Price Rs 541,338

Configure Your Product

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal creation

  • Supports single carrier and multi-carrier TD-SCDMA and HSPA signal creation
  • Predefined RMC and FRC configurations for receiver testing and component testing
  • Creates both uplink and downlink physical and transport channels

Hardware platform control and additive impairments

  • Compatible instruments
  • Control frequency, amplitude, ALC, waveform scaling, triggers, markers, and more
  • I/Q impairments and real-time AWGN
  • Supports predefined reference measurement channel (RMC) and fixed reference channels (FRC) to perform UE and BTS receiver conformance testing

Automation and communication interface

  • Automate test with .NET API
  • API HELP system
  • LAN and GPIB

Other features

Description

Create TD-SCDMA/HSPA waveforms for component testing

The basic waveform playback mode of the N7612B Signal Studio enables you to create and customize TD-SCDMA LCR and HSDPA waveforms to characterize the power and modulation performance of your components and transmitters. It provides signals compliant to 3GPP TDD LCR and Chinese TD-SCDMA (CWTS) standards for both single and multi-carrier, up to 12 carriers, for measuring the EVM, ACLR, Tx ON/OFF power, and CCDF of your components and transmitters.

Create TD-SCDMA/HSDPA/HSUPA signals for receiver testing

The advanced waveform playback mode of the N7612B Signal Studio enables you to create TD-SCDMA, HSDPA and HSUPA waveforms with transport-channel coding to validate BTS and UE receiver characteristics and performance. It provides standard compliant fixed reference channels (FRC) or user configurable custom configurations for performing receiver measurements.

Related Industries & Technologies