Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E3646A 60W Dual Output Power Supply, Two 8V, 3A or 20V, 1.5A

Sold By:

Configure

Prices for: Mauritius

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Output ratings (@ 0°C to 40°C) 2 outputs

  • Range 1: 0 to 8 V / 3 A
  • Range 2: 0 to 20 V / 1.5 A

Programming accuracy (@ 25°C ±5°C), ±(% output + offset)

  • Voltage: <0.05% + 10 mV (<0.1% + 25 mV for output 2 of E3646/47/48/49A)
  • Current: <0.2% + 10 mA

Ripple & noise 20 Hz to 20 MHz

  • Normal Mode Voltage: <5 mVpp / 0.5 mVrms
  • Normal Mode Current: <4 mArms
  • Common Mode Current: <1.5 uArms

Readback accuracy (@ 25°C ±5°C), ±(% output + offset)

  • Voltage: <0.05% + 5 mV (<0.1% + 25 mV for output 2 of E3646/47/48/49A)
  • Current: <0.15% + 5 mA (<0.15% + 10 mA for output 2 of E3646/47/48/49A)

Description

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 


Keysight basic DC power supplies offer essential features for a tight budget. The single & dual output, 30-100 W GPIB E3640 series provide small, compact size for bench and system use; low output ripple and noise; and built-in measurements and basic programmable features with GPIB and RS232 interface. The Keysight 54W, multiple output E3646A is a clean, reliable power supply for general purpose applications, and combine convenient benchtop capabilities with flexible system features in a compact, multi-output package.

DC power needs to be steady as a rock…like a rock for 15 years. Find out how

Counterfeits of this or closely related products have been found in the market. To ensure you are purchasing an authentic Keysight product with the quality and performance you expect, purchase through Keysight authorized distribution partners. Click on the “How to Buy or Rent” button, above, to find authorized distribution partners.