Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Configuration typique  

Configuration typique

E3634A Alimentation c.c. sortie simple, gamme double : 0-25 V, 7 A 0-50 V, 4 A 160/200 W GPIB

  • E3634A-0E3 Monophasé 3 fils 230 V, fonctionnement 230 V c.a. +/- 23 V, 47 Hz à 63 Hz

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Output ratings

  • Range 1: 0 to 25 V, 7 A
  • Range 2: 0 to 50 V, 4 A

Programming accuracy at 25°C ±5°C

  • Voltage: 0.05% + 10 mV
  • Current: 0.2% +10 mA

Ripple & noise (20 Hz to 20 MHz)

  • Normal-mode voltage: <500 µVrms/3 mVp-p
  • Normal-mode current: <2 mA rms
  • Common-mode current: <1.5 µA rms

Readback accuracy at 25°C ±5°C

  • Voltage: 0.05% + 5 mV
  • Current: 0.15% + 5 mA

Description

Ce contenu nécessite un navigateur avec JavaScript activé et Adobe Flash Player installé

Installer Adobe Flash Player 

Keysight basic DC power supplies offer essential features for a tight budget. The single output, 120-200 W, GPIB, E3632A-E3634A provide dual range outputs; small, compact size for bench use; low output ripple and noise; as well as built-in measurements and basic programmable features with GPIB and RS232 interface. The Keysight 200W, GPIB, single output E3634A is a high performance supply optimized for manual and basic automated testing; and, with a combination of benchtop capabilities and system features, it is designed to help improve measurement quality and reduce test time.

DC power needs to be steady as a rock…like a rock for 15 years. See how the E3600 and U8000 Series fare versus the competition

Need to connect this instrument to your PC? View our wide range of GPIB, USB and Instrument Control products

Automate and perform data analysis on your test system easily with Keysight VEE Pro