Contact an Expert

Configure Your Product

Prices for: Thailand

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

100-MHz Bandwidth - 4 scope channels (upgradeable to MSO with 16 digital channels)

  • LXI compliant
  • Optimized for automated and manufacturing test
  • Rack-mountable 1U (43.66 mm) high form factor
  • Lowest cost ATE focused scope on the market


  • Standard full-scale connectivity: LAN, USB, GPIB and XGA video
  • Built-in Web browser control
  • Software drivers for most common programming environment
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes

Powerful Signal Acquisition

  • Up to 2 GSa/s sample rate, 2 Mpts stand memory
  • 8 bit vertical resolution (extensible to 12 bits with high-resolution mode)
  • 16 logic timing channels, time correlated with MSO upgrade option

Easy System Integration

  • Standard rack mount hardware
  • 100% software compatible with 6000A Series portable oscilloscopes
  • Optional secure environment mode for high level of data security
  • IVI-com drivers included standard


The Keysight 6014L Series digital storage oscilloscopes (DSOs) offer four channels of measurements in a compact, rack-mountable 1U-high form factor, giving engineers a space-efficient way to integrate oscilloscopes into their test systems. The unit’s remote capabilities and graphical Web interface reduce setup and troubleshooting time for engineers building design-verification and functional-test systems.

Additional links: