Contact an Expert

N7602B Signal Studio for GSM/EDGE/Evo

Sold By:

Configure Your Product

Prices for: Thailand

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal creation

  • Supports single- and multi-carrier arbitrary waveform test signals for GSM, EDGE and EDGE-Evolution (EGPRS2) signals
  • Basic waveform playback mode for mobile and base station component modulation and power testing
  • Advanced waveform playback mode and real-time mode for mobile and base station receiver testing with transport-channel coding
  • Adjustable timeslot parameters: power level, burst types (GSM, EDGE or EGPRS2; EDGE Evolution), data offsets, and multi-slot feature to maintain power

Hardware platform control and additive impairments

  • Compatible instruments
  • Control frequency, amplitude, ALC, waveform scaling, triggers, markers, and more
  • I/Q impairments and real-time AWGN
  • SCPI for real-time

Automation and communication interface

  • Automate test with .NET API
  • API HELP system
  • LAN and GPIB

Other features

Description

Create GSM/EDGE/Evo waveforms for component testing

The basic waveform playback mode of N7602B Signal Studio enables you to create and customize GSM, EDGE and EDGE-Evolution waveforms to characterize the power and modulation performance of your components and transmitters. It provides standard-compliant waveforms for both single and multi-carrier for measuring the EVM, ORFS, spurious emissions, and CCDF of your components and transmitters.

Create GSM/EDGE/Evo signals for receiver testing

The advanced waveform playback mode of N7602B Signal Studio enables you to create GSM, EDGE and EDGE-Evolution waveforms with transport-channel coding to validate receiver sensitivity and selectivity. It provides multi-frame generation for BER testing with continuous PN9 sequence data.

When used with the X-Series vector signal generators, the N7602B also provides a GSM/EDGE real-time mode for receiver testing, enabling you to create UL and DL GSM and EDGE signals with real-time data input for the payload, secondary frame creation and BER/BLER insertion.

Related Industries & Technologies