Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Key Benefits

  • Quickly access internal Altera FPGA signals
  • Make incremental measurements in seconds, without changing design timing
  • Access up to 256 internal Altera FPGA signals for each pin dedicated to debug
  • Measurement can be either in State (synchronous) or timing (asynchronous) mode

Automated Setup

  • Automated import of signal names from Altera FPGA design tools

Compatibility

  • Altera FPGA devices: Stratix series, Cyclone series, MAX series, APEX series, and Excalibur series
  • Requires Altera Quartus II Logic Analyzer Interface 
  • Probing: flying lead, mictor, samtec, or soft touch probes
  • Logic Analyzers: All 16900 Series, 16800 Series, 1680 Series, 1690 Series

Description

You rely on the insight a logic analyzer provides to understand the behavior of your Altera FPGA in the context of the surrounding system. The Keysight FPGA dynamic probe, used in conjunction with a Keysight logic analyzer provides the most effective solution for simple through complex debugging of systems incorporating Altera FPGAs.