Sprechen Sie mit einem Experten

Typical Configuration  

Typical Configuration

N7600B Signal Studio for W-CDMA/HSPA+

  • N7600B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
  • N7600B-EFP Basic W-CDMA / HSPA R7, fixed perpetual license
  • N7600B-FFP Basic W-CDMA / HSPA+ R8, fixed perpetual license
  • N7600B-QFP Advanced W-CDMA / HSPA+ R10, fixed perpetual license

Configure Your Product

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

Key Features & Specifications

Signal creation - See the latest enhancements

  • W-CDMA, HSPA, and HSPA+ signals compliant to 3GPP Release 10, including DC+MIMO DL support and 4C+MIMO UL support
  • Basic waveform playback mode for UE and BTS component modulation and power testing, supports normal length waveform generation or shorter length waveform generation for fast PA testing
  • Advanced waveform playback mode and real-time mode for UE and BTS receiver testing, BTS CELL_FACH state testing, and BTS PRACH testing with transport-channel coding
  • Presets for test models, FRC, RMC, H-Set, sub-test, and CELL_FACH signals

Hardware platform control and additive impairments

  • Compatible instruments
  • Control frequency, amplitude, ALC, waveform scaling, triggers, markers, and more
  • I/Q impairments and real-time AWGN

Automation and communication interface

  • Automate test with .NET API
  • API HELP system
  • LAN and GPIB
  • SCPI for real-time

Other features

Description

Create W-CDMA/HSPA+ waveforms for component testing

The basic waveform playback mode of N7600B Signal Studio enables you to create and customize W-CDMA, HSPA and HSPA+ waveforms to characterize the power and modulation performance of your components and transmitters. It provides standard-compliant test models for measuring the EVM, ACLR, SEM, and CCDF of your components and transmitters.

Create W-CDMA/HSPA+ signals for receiver testing

The advanced waveform playback mode of N7600B Signal Studio enables you to create W-CDMA, HSPA and HSPA+ waveforms with transport-channel coding to validate BTS and UE receiver characteristics. It provides standard-compliant, predefined configurations or user configurable custom configurations, for performing open-loop receiver testing.

When used with X-Series vector signal generators and/or the PXB baseband generator and channel emulator, the N7600B also provides a real-time mode for BTS receiver testing enabling you to create real-time uplink W-CDMA, HSPA, and HSPA+ signals for closed-loop receiver conformance testing.