Sprechen Sie mit einem Experten

Typical Configuration  

Typical Configuration

DSO6104L Oscilloscope, LXI, 4-channel, 1GHz

  • DSO6000L-8MH 8Mpts memory upgrade for DSO6104L/DSO6054L scopes license - installed
  • R-51B-001-F 3 Jahre Gewährleistung - Reparatur im Servicezentrum

Configure Your Product

Prices for: Deutschland

* Preisänderungen vorbehalten. Gerne können Sie Preise oder ein Angebot auch telefonisch anfragen bzw. anfordern unter 0800 6270999.

DSO6000-232 RS232/UART serial triggering and analysis, fixed perpetual license
DSO6000-553 MIL-STD-1553 serial triggering and analysis, fixed perpetual license
DSO6000-A6J ANSI Z540-1-1994 Calibration
DSO6000-AMS CAN and LIN serial triggering and analysis, fixed perpetual license
DSO6000-FLX FlexRay serial triggering and analysis, fixed perpetual license
DSO6000-LMT Mask limit testing application, fixed perpetual license
DSO6000-LSS I2C and SPI serial triggering and analysis, fixed perpetual license
DSO6000-PLG Continental European power cord - only for EU distributor w/ multi power cord standards
DSO6000-SGM Segmented memory application, fixed perpetual license
DSO6000-SND I2S serial triggering and analysis, fixed perpetual license
DSO6000L-8MH 8Mpts memory upgrade for DSO6104L/DSO6054L scopes license - installed
DSO6000L-SEC Secure environment mode, fixed perpetual license
N2873A
Passive Probe, 10:1, 500 MHz, 1.3 m 

Passive Probe, 10:1, 500 MHz, 1.3 m

N2873A
The N2873A passive probe offers DC to 500 MHz and 10:1 attenuation factor to address a wide range of measurement needs
N2874A
Passive Probe, 10:1, 1.5 GHz, 1.3 m 

Passive Probe, 10:1, 1.5 GHz, 1.3 m

N2874A
The N2874A passive probe offers DC to 1.5 GHz and 10:1 attenuation factor to measure fast edges in high speed applications more accurately
N2876A
Passive Probe, 100:1, 1.5 GHz, 1.3 m 

Passive Probe, 100:1, 1.5 GHz, 1.3 m

N2876A
The N2876A passive probe offers DC to 1.5 GHz and 100:1 attenuation factor to measure fast edges in high speed applications more accurately
N2915A
DSO to MSO upgrade kit 

DSO to MSO upgrade kit

N2915A
Upgrade your DSO6052A, DSO6054A, DSO6102A or DSO6104A to an MSO with 16 logic channels
N5406A
FPGA dynamic probe option for Xilinx with InfiniiVision Series MSOs 

FPGA dynamic probe option for Xilinx with InfiniiVision Series MSOs

N5406A
Debug systems with Xilinx FPGAs faster with internal visibility and core-assisted instrument setup
N5423A
I²C and SPI Serial Data Decode Option for InfiniiVision 6000 and 7000B Series Oscilloscopes 

I²C and SPI Serial Data Decode Option for InfiniiVision 6000 and 7000B Series Oscilloscopes

N5423A
Responsive, time-aligned, on-screen decode of Inter-Integrated Circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communication busses...
N5424A
CAN/LIN Option InfiniiVision 6000 & 7000B Series Oscilloscopes (Option AMS) 

CAN/LIN Option InfiniiVision 6000 & 7000B Series Oscilloscopes (Option AMS)

N5424A
CAN/LIN Automotive Triggering and Decode Option for 6000 and 7000 Series oscilloscopes provide serial triggering and responsive, time-aligned, on-screen decode of the CAN and LIN serial busses.
 
Option SEC or N5427A Secure Environment Mode Option 

Option SEC or N5427A Secure Environment Mode Option

Secure Environment Mode provides the highest level of security by ensuring that internal non-volatile memory is clear of all setup and trace settings.

Contact Keysight for option pricing.

R-50C-011-3
Assurance Plan - 3 Jahre Keysight Kalibrierung im Servicezentrum 

Assurance Plan - 3 Jahre Keysight Kalibrierung im Servicezentrum

R-50C-011-3
  • OEM-quality service
  • Save on single calibration events during the three-year period
     
R-50C-011-5
Assurance Plan - 5 Jahre Keysight Kalibrierung im Servicezentrum 

Assurance Plan - 5 Jahre Keysight Kalibrierung im Servicezentrum

R-50C-011-5
  • OEM-quality service
  • Save on single calibration events during the five-year period
     
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-51B-001-5F Assurance Plan – 5 Jahre Gewährleistung - Reparatur im Servicezentrum
R-51B-001-F 3 Jahre Gewährleistung - Reparatur im Servicezentrum

Contact Keysight for option pricing.

Related Software Products

  • no image available InfiniiVision 5000/6000 Series Oscilloscope System Software 

    InfiniiVision 5000/6000 Series Oscilloscope System Software

    System software for Keysight InfiniiVision 5000/6000 Series oscilloscopes.

  • Segmented memory N5454A Segmented memory acquisition for InfiniiVision Series oscilloscopes 

    N5454A Segmented memory acquisition for InfiniiVision Series oscilloscopes

    Segmented memory acquisition software

  • U1881A U1881A Power measurement application for InfiniiVision oscilloscopes 

    U1881A Power measurement application for InfiniiVision oscilloscopes

    Measurement software for fast, automatic and reliable characterization of switching mode power supplies

  • N5455A N5455A (option LMT) Mask/Waveform Limit Testing For Keysight InfiniiVision 6000 & 7000B Oscilloscopes 

    N5455A (option LMT) Mask/Waveform Limit Testing For Keysight InfiniiVision 6000 & 7000B Oscilloscopes

    N5455A Mask Testing provides a fast and easy way to test your signals to specified standards, and uncover unexpected signal anomalies

  • InfiniiVision Software Upgrade N5466A InfiniiVision Software Upgrade [Obsolet] 

    N5466A InfiniiVision Software Upgrade [Obsolet]

    InfiniiVision Software Upgrade

  • N5468A N5468A I²S triggering and Decode Option for InfiniiVision Series Oscilloscopes 

    N5468A I²S triggering and Decode Option for InfiniiVision Series Oscilloscopes

    I²S triggering and Decode Option

  • N5469A N5469A MIL-STD 1553 Triggering and Decode 

    N5469A MIL-STD 1553 Triggering and Decode

    N5469A MIL-STD Triggering and Decode for InfiniiVision oscilloscopes

  • N5432C N5432C FlexRay Triggering and Decode 

    N5432C FlexRay Triggering and Decode

    N5432C FlexRay Measurements for automotive applications on Keysight InfiniiVision Series Oscilloscopes

  • Command Expert Software Command Expert 

    Command Expert

    • Perform commands and create, edit and replay command sequences
    • Generate code for command sequences in C#, VB.NET, C/C++ and MATLAB
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue and LabVIEW

Related Products & Solutions

  • DSO6054 series oscilloscopes photo DSO6054L Low Profile Oscilloscope: 500 MHz, 4 channels 

    DSO6054L Low Profile Oscilloscope: 500 MHz, 4 channels

    • 500 MHz
    • 4 analog channels
    • 1U high form factor optimized for rack
    • Rack mount brackets and rack rails are standard

  • DSO6014 series oscilloscopes photo DSO6014L Low Profile Oscilloscope: 100 MHz, 4 channels 

    DSO6014L Low Profile Oscilloscope: 100 MHz, 4 channels

    • 100 MHz
    • 4 analog channels
    • 1U high form factor optimized for rack
    • Rack mount brackets and rack rails are standard