Contact an Expert

Typically Configured Price S$ 6,636

Typical Configuration

N7617B Studio for WLAN 802.11a/b/g/j/p/n/ac/ah

  • N7617B-3FP Connect to N5182/62 MXG, N5172 EXG, fixed perpetual license
  • N7617B-TFP Advanced 802.11ac WLAN, fixed perpetual license
  • N7617B-GFP Basic 802.11ac WLAN, fixed perpetual license

Typically Configured Price S$ 6,636

Configure Your Product

Prices for: Singapore

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Signal creation - See the latest enhancements

  • Supports signal creation for 802.11 a/b/g/j/p/n, 802.11ac and 802.11ah WLAN
  • Supports 802.11n, 802.11ac and 802.11ah MIMO system test with channel simulation: 2x2, 2x3, 2x4, 3x3, 3x4, 4x4, up to 8x8
  • Basic options: create partially-coded signals for component test
  • Advanced options: create fully-coded signals for receiver test

Hardware platform control and additive impairments

  • Compatible instruments
  • Control frequency, amplitude and ALC, waveform scaling, triggers, markers, and more
  • Support constant or frequency selective IQ impairments and real-time AWGN
  • Real-time fading with N5106A PXB baseband generator and channel emulator

Automation and communication interface

  • Automate test with .NET API
  • API HELP system
  • LAN and GPIB

Other features

  • Graphs: I(t), Q(t), I(t)+Q(t), P(t), spectrum, CCDF
  • Flexible licensing
  • N7617B Signal Studio for WLAN 802.11a/b/g/j/p/n/ac/ah and N7607B Signal Studio for DFS Radar Profiles and can be integrated to set up a WLAN total test system for WLAN performance tests, including DFS test

Description

Create 802.11 WLAN waveforms

The N7617B Signal Studio for 802.11 WLAN software is designed to create flexible standards-based baseband and RF signals for testing IEEE 802.11 WLAN components and receivers. For component test, the application provides partially-coded, statistically correct waveforms for stimulus/response testing. For receiver test, the application provides flexible configuration of MAC header, full channel coding, spatial stream mapping, and application of channel models for testing 802.11n and 802.11ac MIMO receivers. All channel bandwidths up to 160 MHz are supported for 802.11ac. The flexible product structure also features fixed and transportable, perpetual and time-based licenses so that you only pay for the capabilities you need while you need them.

Related Industries & Technologies