Contact an Expert

Starting From US$ 3,298

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Frequency range: 100 kHz to 8.4 GHz
  • For frequencies < 3.6 GHz, performance equivalent to N9020A-P03
  • Gain: +35 dB
  • Noise figure: 9 dB (3.6 GHz to 8.4 GHz)
  • Displayed average noise level with preamp: -166 dBm (3.6 GHz to 8.4 GHz)


Option P08 provides a preamplifier to enhance the signal analyzer's ability to detect low-level signals.

This option can be added as a product upgrade.