Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Typically Configured Price US$ 12,258

Typical Configuration

N9075A Mobile WiMAX Measurement Application

  • N9075A-2FP Mobile WiMAX measurement application, fixed perpetual, license

Typically Configured Price US$ 12,258

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Signal analysis

  • 802.16 OFDMA measurement per IEEE 802.16 2005 standard
  • Base station and mobile station RF transmitter measurements; analog baseband measurements with PXA BBIQ or MXA BBIQ hardware 
  • One-button, standard-based measurements including time gated power measurements (channel power, ACP, and SEM) with pass/fail tests
  • Runs inside PXA, MXA, and EXA signal analyzers and VXT PXIe vector transceivers

Measurements

  • RCE (EVM), RSSI, preamble PCINR, subcarrier flatness, IQ metrics
  • Single input analysis of matrix A and pilot-based analysis of matrix B (MIMO) signals
  • Time-gated power measurements: SEM, ACP, channel power, spurious emissions
  • Delivers relative constellation error (RCE) in multiple levels (composite, pilot, data burst, un-modulated, and preamble)

Performance (hardware dependent)

  • RCE (EVM) floor: up to –54 dB (nominal)
  • Power accuracy: up to ±0.19 dB
  • Analysis bandwidth: PXA, MXA, VXT up to 160 MHz; EXA up to 40 MHz

Other features

  • License key upgradeable
  • Fixed and transportable license available
  • SCPI remote user interface

Description

The 802.16 OFDMA (Mobile WiMAX™) measurement application is one of more than 25 measurement applications in the Keysight X-Series, an evolutionary approach to signal analysis that spans instrumentation, measurements, and software. Transforming the X-Series signal analyzers into standards-based transmitter testers, the application provides fast one-button RF conformance measurements to help you design, evaluate, and manufacture your OFDMA base station and mobile station devices. The measurement offers standard-based pass/fail testing of IEEE 802.16-2005 compliant signals, SCPI programmability, familiar front panel local operation, and superior measurement speed.

RF transmitter measurements

  • View comprehensive physical layer characteristics with modulation quality results such as: RCE (EVM), spectral flatness, preamble power, and PCINR
  • Constellation, symbol error traces, and zone definition map color-coded by data burst simplify design verification and troubleshooting
  • Automatic DL-MAP/UL-MAP detection and decoding minimize user setup time and accelerate time to insight
  • Accurate power results with time-gated measurements such ACP, channel power, and SEM

Related Industries & Technologies