Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N8201A Performance Downconverter LXI Module, 3 Hz to 26.5 GHz

Sold By:

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • Frequency range: 3 Hz to 26.5 GHz standard; 
                            extension to 110 GHz with optional external mixing
  • IF output frequencies: 7.5, 21.4, and 321.4 MHz
  • Amplitude input range: -70 to +30 dBm
  • Residual response: -100 dBm (nominal)
  • IF modulation bandwidth: 100 MHz up to 2.85 GHz, with preselector off;
                                       200 MHz from 2.85-26.5 GHz, with preselector off;
                                       20 to 30 MHz with preselector on

Description

LXI Logo

N8201A performance downconverter synthetic instrument module down converts a microwave signal to an IF signal providing IF output frequencies of 7.5, 21.4 and 321.4 MHz to offer three different signal bandwidth capabilities. External mixing can be utilized to downconvert microwave signals up to 110 GHz. The N8201A is based upon the industry’s most accurate spectrum analyzer, the PSA Series.

The synthetic instrument family offers the highest-performing RF/MW LAN-based modular instrumentation and the smallest footprint for automated test systems (ATSs); providing the maximum flexibility, and minimizing the cost of an ATS over its lifetime. See a photo of the small modular size mounted in a rack.

Features