Contact an Expert

N4010A-102/103 for WLAN

Sold By:
Product will be discontinued: 01 December 2015

A replacement for this product is available:

Configure Your Product

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Vector signal generator frequency range

  • 2.402 to 2.484 GHz (Option 102 and 103)
  • 4.800 to 5.875 GHz (Option 103 only)

Vector signal generator output power range

  • 2.402 to 2.484 GHz: –10 to –95 dBm
  • 4.800 to 5.875 GHz: –15 to –95 dBm
  • 802.11a/g OFDM: –13 dBm maximum (nominal, with < 2% error vector magnitude)
  • 802.11a/g OFDM: –8 dBm maximum (nominal, with < 5% error vector magnitude)

Vector signal analyzer frequency range

  • 2.381 to 2.519 GHz
  • 4.800 to 5.875 GHz (Option 103 only)

Vector signal analyzer power measurement

  • 2.381 to 2.519 GHz +23 to –70 dBm range
  • +23 to –50 dBm 4.800 to 5.875 GHz

Description

The last date to order is 30-NOV-2015. Orders must be booked by 30-NOV-2015.
Replacement product: E6640 EXM Wireless Test Set

Reduce the equipment required in WLAN test systems with the N4010A test solution for 802.11a/b/g/n MIMO.

The N4010A offers an integrated vector signal generator (transmitter) and a wide bandwidth signal analyzer (receiver) in a single test component – replacing the need for separate spectrum analyzers, power meters, power sensors and golden radios. The wideband (40 MHz) signal analyzer captures complete WLAN signal bursts to make demanding WLAN transmitter measurements. The vector signal generator emulates signals for receiver measurements, eliminating the need for a golden radio. Quickly measure and test draft-802.11n MIMO devices and modules with the new features and the MIMO/Multi-port Adapter.

It is the ideal WLAN solution for testing devices and modules by providing efficient and repeatable tests

Option Description Overview
102 2.4 GHz WLAN Contains fully-calibrated vector signal generator and wideband analyzer. 802.11b/g RF test coverage via remote interface using software driver provided.
103 2.4 GHz & 5 GHz WLAN Contains fully-calibrated vector signal generator and wideband analyzer. 802.11a/b/g RF test coverage via remote interface using software driver provided.
104 Enables fully flexible arbitrary waveform generation Allows users to download and encrypt waveform files using either Signal Studio or MATLAB®.
108 802.11n MIMO modulation analysis Option 108 provides the software license for the new 802.11n MIMO modulation analysis measurements that have been added to the N4010A.  Option 103 is a pre-requisite for Option 108.
204 Signal Studio licence PC-based application that’s used to design 802.11a/b/g signals. These signals can be downloaded directly to the N4010A, assuming Option 104 is fitted.

Related Industries & Technologies